??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Wybór modelu CAD
Dostępne producty: 10
HELP_VARIABLE
Company
Cooper Crouse-Hinds EU
Description
GHG 511 - Ex-Wall socket with status LED - Type line for Zone 1/21, 16 A
Bill of material
GHG5114504R0301
IDNR
Ident number
LOD
NT
Description
T2
EC-Type Examination Certificate
PTB 99 ATEX 1039
T4
Permissible ambient temperature
-20 °C up to 40 °C
T5
Rated voltage
T6
Rated current
16 A
T7
Rated making / Rated breaking capacity AC3 accd. EN 60947-3
Ue 690 V / Ie 16 A
T10
Degree of protection accd. to EN 60529
IP66
T11
No. cable glands/ thread
1 x M25 cable gland, 1 x M25 threaded plug
T12
Connecting terminals
2 x 1.5 - 4 mm²
T13
Enclosure material
glass-fibre reinforced polyester
T16
Product description
Preview - Generation
Podgląd
Formaty
Files
3D
Wymiar
2D

Embedded user actions