??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Globe Fire Sprinkler
Description
GFV570-_Model_UTD_516
Bill of material
1 1/4"
IDENT
A
a
ALWAYS_VERTICAL
always vertical
1
APPROVALS
approvals
cULus, FM
ASSEMBLY_CODE
assembly code
B
b
C
c
CATEGORY
category
COST
cost
0
COVER_MATERIAL
cover material
Bronze
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D
d
DESCRIPTION
description
Model UTD Test and Drain
DESIGN_OPTION
design option
-1
E
e
FAMILY_NAME
family name
HOST
host
0
K_COEFFICIENT
k coefficient
0
K_COEFFICIENT_TABLE
k coefficient table
KEYNOTE
keynote
LOSS_METHOD
loss method
0
MANUFACTURER
manufacturer
Globe Fire Sprinkler Corporation
MASSUNIT
massunit
1
MAX_SYSTEM_WORKING_PRESSURE
max system working pressure
310 psi
MODEL
model
UTD
ND1
nd1
OD1
od1
OMNICLASS_NUMBER
omniclass number
23.65.55.14.17
OMNICLASS_TITLE
omniclass title
Adjusting/Controlling Valves for Liquid Services
OOD1
ood1
PART_TYPE
part type
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SEAL_MATERIAL
seal material
Teflon
SHARED
shared
0
STEM_O_RING_MATERIAL
stem o-ring material
EDPM
TECH_DATA
tech data
TEST_AND_DRAIN_BODY_MATERIAL
test and drain body material
Bronze
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.globesprinkler.com/index.php?Page=main;home
USE_ANNOTATION_SCALE
use annotation scale
0
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions