??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 32
HELP_VARIABLE
Company
Globe Fire Sprinkler
Description
GFV305-_RCW_Dry_System_901
Bill of material
4" No BFV No Accelerator - Standard
IDENT
ACCELERATOR
accelerator
ALWAYS_VERTICAL
always vertical
1
APPROVALS
approvals
FM,cULus
ASSEMBLY_CODE
assembly code
BFV
bfv
BFV1
bfv1
BODY
body
Ductile Iron
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
RCW DRY SYSEM VALVE
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
G
g
0.589
HOST
host
0
K
k
0.792
K_COEFFICIENT
k coefficient
0
K_COEFFICIENT_TABLE
k coefficient table
KEYNOTE
keynote
L
l
LOSS_METHOD
loss method
0
MANUFACTURER
manufacturer
Globe Fire Sprinkler Corporation
MASSUNIT
massunit
1
MAX_SYSTEM_WORKING_PRESSURE
max system working pressure
MODEL
model
RCW-Dry System
ND
nd
NOACC
noacc
OD
od
OMNICLASS_NUMBER
omniclass number
23.65.55.14.17
OMNICLASS_TITLE
omniclass title
Adjusting/Controlling Valves for Liquid Services
PAINT
paint
PART_NO
part no
PART_TYPE
part type
20
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TECH_DATA
tech data
http://www.globesprinkler.com/DataSheets/GFV-305.pdf
TOTALLENGTH
totallength
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.globesprinkler.com/index.php?Page=main;home
USE_ANNOTATION_SCALE
use annotation scale
0
WORK_PLANE_BASED
work plane-based
0
NND
nnd
DNN
dnn
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions