??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
Globe Fire Sprinkler
Description
GFV100-105_Model_H-1_H-2_H-3_Alarm_Check_581
Bill of material
4" H-2 Valve with Variable Pressure Trim
IDENT
ALWAYS_VERTICAL
always vertical
1
APPROVALS
approvals
FM,cULus
ASSEMBLY_CODE
assembly code
BFV1
bfv1
0.377
BODY
body
Ductile Iron
CATEGORY
category
CONSTANT_PRESSURE
constant pressure
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
H-2 ALARM CHECK VALVE WITH CONSTANT PRESSURE TRIM
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HOST
host
0
K_COEFFICIENT
k coefficient
0
K_COEFFICIENT_TABLE
k coefficient table
KEYNOTE
keynote
L
l
LOSS_METHOD
loss method
0
MANUFACTURER
manufacturer
Globe Fire Sprinkler Corporation
MASSUNIT
massunit
1
MAX_SYSTEM_WORKING_PRESSURE
max system working pressure
300 psi
MODEL
model
H-2 Alarm Check Valve Contant Pressure
ND
nd
NND
nnd
OD
od
OMNICLASS_NUMBER
omniclass number
23.65.55.14.17
OMNICLASS_TITLE
omniclass title
Adjusting/Controlling Valves for Liquid Services
PAINT
paint
PART_NO
part no
PART_TYPE
part type
20
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TECH_DATA
tech data
http://www.globesprinkler.com/DataSheets/C-5_ModelHValves.pdf
TRIM_OPTION_323470
trim option 323470
0
TRIM_OPTION_323478
trim option 323478
0
TRIM_OPTION_323485
trim option 323485
0
TRIMA
trima
TRIMB
trimb
TRIMC
trimc
TRIMV1
trimv1
TRIMX
trimx
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.globesprinkler.com/index.php?Page=main;home
USE_ANNOTATION_SCALE
use annotation scale
0
VARIABLE_PRESSURE
variable pressure
WORK_PLANE_BASED
work plane-based
0
X
x
TRIMO1
trimo1
TRIMO2
trimo2
TRIMO3
trimo3
TRIMOPTION
trimoption
TX
tx
TRIMOP
trimop
TRIMOP2
trimop2
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions