??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Acudor
Description
GFRC-ROUNDGLASS FIBER REINFORCED CEMENT
Bill of material
GFRC-ROUNDGLASS FIBER REINFORCED CEMENT
ORDERNO
GFRC-ROUNDGLASS FIBER REINFORCED CEMENT
ASSEMBLY_CODE
assembly code
C1020700
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Glass Fiber Reinforced Gypsum Ceiling Access Door
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FINISH
finish
HEIGHT
height
15.000
HOST
host
5
INNER_DIAMETER
inner diameter
9
INSTALLATION_TYPE
installation type
Ceiling-Mounted
KEYNOTE
keynote
LENGTH
length
0.125
MANUFACTURER
manufacturer
Acudor
MASSUNIT
massunit
1
MATERIAL
material
Glass Fiber-Acudor-White
MODEL
model
GFRG-ROUND 9x9
OMNICLASS_NUMBER
omniclass number
23.40.00.00
OMNICLASS_TITLE
omniclass title
Equipment and Furnishings
OUTER_DIAMETER
outer diameter
9.062
PART_TYPE
part type
0
PRODUCT_DOCUMENTATION_LINK
product documentation link
https://www.acudor.com/images/acudor/accessdoors/drywall/GFRG/GFRG-ROUND/GFRG-ROUND_PS.pdf
PRODUCT_PAGE_URL
product page url
https://www.acudor.com/products/commercial-roofing/gfrg-round
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://acudor.com/
WIDTH
width
15.000
NAME
name
GFRC-ROUNDGLASS FIBER REINFORCED CEMENT
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions