??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Genie
Description
Genie ZX-13570
Bill of material
ZX-135 / 70
ORDERNO
ZX-135 / 70
VAR_AUTHOR
_author
Ryan Lashley
VAR_BIMSPECGUID
_bimspecguid
0
VAR_BSBIBLEVERSION
_bsbibleversion
15
VAR_CURRENTREVISION
_currentrevision
1
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
ARTICULATINGBOOMANGLE
articulatingboomangle
0
ARTICULATINGBOOMANGLE2
articulatingboomangle2
0
ARTICULATINGBOOMANGLE2MAX
articulatingboomangle2max
70
ARTICULATINGBOOMANGLE2MIN
articulatingboomangle2min
-60
ARTICULATINGBOOMANGLEMAX
articulatingboomanglemax
77
ARTICULATINGBOOMANGLEMIN
articulatingboomanglemin
-4
ARTICULATINGBOOMEXTENSION
articulatingboomextension
0
ARTICULATINGBOOMEXTENSION2
articulatingboomextension2
0
ARTICULATINGBOOMEXTENSION2MAX
articulatingboomextension2max
4724.4
ARTICULATINGBOOMEXTENSION2MIN
articulatingboomextension2min
0
ARTICULATINGBOOMEXTENSION3
articulatingboomextension3
0
ARTICULATINGBOOMEXTENSION3MAX
articulatingboomextension3max
2438.4
ARTICULATINGBOOMEXTENSION3MIN
articulatingboomextension3min
0
ARTICULATINGBOOMEXTENSIONMAX
articulatingboomextensionmax
13411.2
ARTICULATINGBOOMEXTENSIONMIN
articulatingboomextensionmin
0
ASSEMBLY_CODE
assembly code
E1030900
ASSETIDENTIFIER
assetidentifier
Please Record On Commissioning.
ASSETTYPE
assettype
Fixed
BARCODE
barcode
Please Record On Commissioning.
BASKETROTATIONANGLE
basketrotationangle
0
BASKETROTATIONANGLEMAX
basketrotationanglemax
70
BASKETROTATIONANGLEMIN
basketrotationanglemin
-90
BODYANGLE
bodyangle
0
BODYANGLEMAX
bodyanglemax
360
BODYANGLEMIN
bodyanglemin
-360
CLASSIFICATIONNAME
classificationname
Uniclass2015
CLASSIFICATIONVALUE
classificationvalue
Pr_65_80_47_95
CODEPERFORMANCE
codeperformance
n/a
COLOR
color
Grey & Blue
CONSTITUENTS
constituents
n/a
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Ideal for outdoor construction and industrial applications, the Genie® ZX®-135/70 articulating boom lift delivers access to up, over and out applications inaccessible by a traditional jib. Four-wheel drive with full-time positive traction means that this articulating boom can handle rough jobsite ground conditions with ease.
DESIGN_OPTION
design option
-1
DOCUMENTATIONCERTIFICATES
documentationcertificates
n/a
DOCUMENTATIONINSTALLATIONGUIDE
documentationinstallationguide
n/a
DOCUMENTATIONLITERATURE
documentationliterature
https://www.genielift.com/docs/default-source/products/articulated-boom-lift/en/booms-family-brochure-2017.pdf?sfvrsn=e71c7945_3
DOCUMENTATIONMAINTENANCE
documentationmaintenance
n/a
DOCUMENTATIONTECHNICAL
documentationtechnical
https://www.genielift.com/docs/default-source/products/articulated-boom-lift/en/zx-135-70/zx-13570-product-specifications-2017.pdf?sfvrsn=c711a438_3
DURATIONUNIT
durationunit
Years
ERROR
error
0
ERRORMESSAGE
errormessage
No Error
EXPECTEDLIFE
expectedlife
0
FEATURES
features
Mini Genie X-Chassis™ system extends and retracts to provide both stability on the job and a narrow profile for transport, Telescoping Jib-Extend™ jib extends from 12 to 20 ft (3.66 to 6.10 m) and provides a 110˚ vertical range of motion, 360˚ continuous rotation turntable and 160˚platform rotation for fast, easy positioning, Four-wheel steer with front-wheel, rear-wheel, crab and coordinated steer options available to provide additional maneuverability
FINISH
finish
Painted Steel
GRADE
grade
n/a
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcTransportElement
IFCEXPORTTYPE
ifcexporttype
IfcTransportElementType
INSTALLATIONDATE
installationdate
Please Record On Commissioning.
JIBANGLE
jibangle
0
JIBANGLEMAX
jibanglemax
70
JIBANGLEMIN
jibanglemin
-40
KEYNOTE
keynote
X
MANUFACTURER
manufacturer
Genie
MANUFACTURERNAME
manufacturername
Genie
MASSUNIT
massunit
1
MATERIAL
material
Painted Steel
MODEL
model
Genie - Articulating Boom
MODELNUMBER
modelnumber
ZX-135 / 70
MODELREFERENCE
modelreference
Genie - Articulating Boom
NBSDESCRIPTION
nbsdescription
Vertical lifting platforms
NBSOBJECTNAME
nbsobjectname
Genie - Vertical lifting platforms
NBSOFFICEMASTERTAG
nbsofficemastertag
n/a
NBSREFERENCE
nbsreference
90-80-65/350
NOMINALDEPTH
nominaldepth
2490
NOMINALHEIGHT
nominalheight
3090
NOMINALLENGTH
nominallength
12930
OMNICLASS_NUMBER
omniclass number
23.50.85.17.11
OMNICLASS_TITLE
omniclass title
Electric and Battery Telescoping Platforms
PART_TYPE
part type
0
PRODUCTIONYEAR
productionyear
2018
REFERENCEDSTANDARD
referencedstandard
n/a
REPLACEMENTCOST
replacementcost
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
Please Record On Commissioning.
SHAPE
shape
n/a
SHARED
shared
0
SIZE
size
3.49m x 3.09m x 12.93m
SPAREPARTS
spareparts
n/a
TYPE_COMMENTS
type comments
ZX-135 / 70
TYPENAME
typename
Genie - Articulating Boom
URL
url
http://www.genielift.co.uk/en/
VERSION
version
2021
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
0
WARRANTYDURATIONPARTS
warrantydurationparts
0
WARRANTYDURATIONUNIT
warrantydurationunit
Years
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
http://www.genielift.co.uk/en/about-us/contact-and-feedback/index.htm
WARRANTYGUARANTORPARTS
warrantyguarantorparts
http://www.genielift.co.uk/en/about-us/contact-and-feedback/index.htm
WARRANTYSTARTDATE
warrantystartdate
Please Record On Commissioning.
WORK_PLANE_BASED
work plane-based
0
NAME
name
Genie ZX-13570
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions