??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Genie
Description
Genie Z-4023 N RJ
Bill of material
Z40-23N-RJ
ORDERNO
Z40-23N-RJ
VAR_AUTHOR
_author
RL
VAR_BIMSPECGUID
_bimspecguid
0
VAR_BSBIBLEVERSION
_bsbibleversion
16
VAR_CURRENTREVISION
_currentrevision
1
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
ARTICULATINGBOOMANGLE
articulatingboomangle
0
ARTICULATINGBOOMANGLECALC
articulatingboomanglecalc
0
ARTICULATINGBOOMANGLEMAX
articulatingboomanglemax
74.7
ARTICULATINGBOOMANGLEMIN
articulatingboomanglemin
-7.4
ARTICULATINGBOOMEXTENSION
articulatingboomextension
250.7
ARTICULATINGBOOMEXTENSIONCALC
articulatingboomextensioncalc
250.7
ARTICULATINGBOOMEXTENSIONMAX
articulatingboomextensionmax
1317.5
ARTICULATINGBOOMEXTENSIONMIN
articulatingboomextensionmin
250.7
ASSEMBLY_CODE
assembly code
E1030900
ASSETIDENTIFIER
assetidentifier
Please Record On Commissioning.
ASSETTYPE
assettype
Fixed
BARCODE
barcode
Please Record On Commissioning.
BASKETROTATIONANGLE
basketrotationangle
0
BASKETROTATIONANGLECALC
basketrotationanglecalc
0
BASKETROTATIONANGLEMAX
basketrotationanglemax
90
BASKETROTATIONANGLEMIN
basketrotationanglemin
-90
BODYANGLE
bodyangle
0
BODYANGLECALC
bodyanglecalc
0
BODYANGLEMAX
bodyanglemax
360
BODYANGLEMIN
bodyanglemin
-360
CLASSIFICATIONNAME
classificationname
Uniclass2015
CLASSIFICATIONVALUE
classificationvalue
Pr_65_80_47_95
CODEPERFORMANCE
codeperformance
n/a
COLOR
color
Grey & Blue
CONSTITUENTS
constituents
n/a
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
The GenieĀ® and ZĀ®-40/23 N RJ electric articulating boom lifts offer quiet, emission-free operation in the most sensitive work environments.
DESIGN_OPTION
design option
-1
DOCUMENTATIONCERTIFICATES
documentationcertificates
n/a
DOCUMENTATIONINSTALLATIONGUIDE
documentationinstallationguide
n/a
DOCUMENTATIONLITERATURE
documentationliterature
https://www.genielift.com/docs/default-source/products/telescopic-booms/en-gb/boomsfull_en_lr.pdf?sfvrsn=4e67e77a_3
DOCUMENTATIONMAINTENANCE
documentationmaintenance
n/a
DOCUMENTATIONTECHNICAL
documentationtechnical
https://www.genielift.com/docs/default-source/products/articulated-boom-lift/en/z-40-23-n-z-40-23-n-rj/z-4023-n-z-4023-n-rj-product-specifications-2017.pdf?sfvrsn=e5cd43b3_3
DURATIONUNIT
durationunit
Years
ERROR
error
0
ERRORMESSAGE
errormessage
No Error
EXPECTEDLIFE
expectedlife
0
FEATURES
features
Perfect to work in congested areas with 4 ft 11 in (1.50 m) wide chassis and 2 ft. 8 in. (87 cm) turning radius. Proportional lift and drive controls for precise adjustments in tight areas. 30% gradeability drive performance and 4.0 mph travel speed. 34 V three-phase AC drive system contains fewer parts and simplifies maintenance.
FINISH
finish
Painted Steel
GRADE
grade
n/a
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcTransportElement
IFCEXPORTTYPE
ifcexporttype
IfcTransportElementType
INSTALLATIONDATE
installationdate
Please Record On Commissioning.
JIBANGLE
jibangle
0
JIBANGLECALC
jibanglecalc
0
JIBANGLEMAX
jibanglemax
68
JIBANGLEMIN
jibanglemin
-60
JIBROTATIONANGLE
jibrotationangle
0
JIBROTATIONANGLECALC
jibrotationanglecalc
0
JIBROTATIONANGLEMAX
jibrotationanglemax
90
JIBROTATIONANGLEMIN
jibrotationanglemin
-90
KEYNOTE
keynote
X
MANUFACTURER
manufacturer
Genie
MANUFACTURERNAME
manufacturername
Genie
MASSUNIT
massunit
1
MATERIAL
material
Painted Steel
MODEL
model
Genie - Articulating Boom
MODELNUMBER
modelnumber
Z40-23N-RJ
MODELREFERENCE
modelreference
Genie - Articulating Boom
NBSDESCRIPTION
nbsdescription
Vertical lifting platforms
NBSOBJECTNAME
nbsobjectname
Genie - Vertical lifting platforms
NBSOFFICEMASTERTAG
nbsofficemastertag
n/a
NBSREFERENCE
nbsreference
90-80-65/350
NOMINALDEPTH
nominaldepth
1500
NOMINALHEIGHT
nominalheight
1980
NOMINALLENGTH
nominallength
6530
OMNICLASS_NUMBER
omniclass number
23.50.85.17.11
OMNICLASS_TITLE
omniclass title
Electric and Battery Telescoping Platforms
PART_TYPE
part type
0
PRODUCTIONYEAR
productionyear
2019
REFERENCEDSTANDARD
referencedstandard
n/a
REPLACEMENTCOST
replacementcost
0
RISERANGLE
riserangle
0
RISERANGLECALC
riseranglecalc
0
RISERANGLEMAX
riseranglemax
60
RISERANGLEMIN
riseranglemin
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
Please Record On Commissioning.
SHAPE
shape
n/a
SHARED
shared
0
SIZE
size
6.53m x 1.98m x 1.50m
SPAREPARTS
spareparts
n/a
TYPE_COMMENTS
type comments
Z40-23N-RJ
TYPENAME
typename
Genie - Articulating Boom
URL
url
http://www.genielift.co.uk/en/
VERSION
version
2021
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
0
WARRANTYDURATIONPARTS
warrantydurationparts
0
WARRANTYDURATIONUNIT
warrantydurationunit
Years
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
http://www.genielift.co.uk/en/about-us/contact-and-feedback/index.htm
WARRANTYGUARANTORPARTS
warrantyguarantorparts
http://www.genielift.co.uk/en/about-us/contact-and-feedback/index.htm
WARRANTYSTARTDATE
warrantystartdate
Please Record On Commissioning.
WORK_PLANE_BASED
work plane-based
0
NAME
name
Genie Z-4023 N RJ
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions