??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Genie
Description
Genie Z-3422 N
Bill of material
Z34 - 22N
ORDERNO
Z34 - 22N
VAR_AUTHOR
_author
Ryan Lashley
VAR_BIMSPECGUID
_bimspecguid
0
VAR_BSBIBLEVERSION
_bsbibleversion
15
VAR_CURRENTREVISION
_currentrevision
1
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
ARTICULATINGBOOMANGLE
articulatingboomangle
0
ARTICULATINGBOOMANGLEMAX
articulatingboomanglemax
75
ARTICULATINGBOOMANGLEMIN
articulatingboomanglemin
-5
ARTICULATINGBOOMEXTENSION
articulatingboomextension
0
ARTICULATINGBOOMEXTENSIONMAX
articulatingboomextensionmax
1524
ARTICULATINGBOOMEXTENSIONMIN
articulatingboomextensionmin
0
ASSEMBLY_CODE
assembly code
E1030900
ASSETIDENTIFIER
assetidentifier
Please Record On Commissioning.
ASSETTYPE
assettype
Fixed
BARCODE
barcode
Please Record On Commissioning.
BASKETROTATIONANGLE
basketrotationangle
0
BASKETROTATIONANGLEMAX
basketrotationanglemax
89
BASKETROTATIONANGLEMIN
basketrotationanglemin
-89
BODYANGLE
bodyangle
0
BODYANGLECALC
bodyanglecalc
0
BODYANGLEMAX
bodyanglemax
177.5
BODYANGLEMIN
bodyanglemin
-177.5
CLASSIFICATIONNAME
classificationname
Uniclass2015
CLASSIFICATIONVALUE
classificationvalue
Pr_65_80_47_95
CODEPERFORMANCE
codeperformance
n/a
COLOR
color
Grey & Blue
CONSTITUENTS
constituents
n/a
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
The Genie® Z®-34/22 N electric articulating boom lift offers quiet, emission-free operation in the most sensitive work environments, as a 48V DC machine.
DESIGN_OPTION
design option
-1
DOCUMENTATIONCERTIFICATES
documentationcertificates
n/a
DOCUMENTATIONINSTALLATIONGUIDE
documentationinstallationguide
n/a
DOCUMENTATIONLITERATURE
documentationliterature
https://www.genielift.com/docs/default-source/products/articulated-boom-lift/en/booms-family-brochure-2017.pdf?sfvrsn=e71c7945_3
DOCUMENTATIONMAINTENANCE
documentationmaintenance
n/a
DOCUMENTATIONTECHNICAL
documentationtechnical
https://www.genielift.com/docs/default-source/products/articulated-boom-lift/en/z-34-22-n/z-3422-n-product-specifications-2017.pdf?sfvrsn=eb1090e2_3
DURATIONUNIT
durationunit
Years
ERROR
error
0
ERRORMESSAGE
errormessage
No Error
EXPECTEDLIFE
expectedlife
0
FEATURES
features
30% gradeability drive performance and 4.0 mph travel speed, Motor controller eliminates the need for forward/reverse contactors or speed sensors, reducing complexity and improving reliability of the drive system, Self-leveling platform features 180° powered horizontal rotation for precise positioning and easy operation, Versatile 40 ft 6 in (12.52 m) working height, 22 ft 3 in (6.78 m) horizontal reach.
FINISH
finish
Painted Steel
GRADE
grade
n/a
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcTransportElement
IFCEXPORTTYPE
ifcexporttype
IfcTransportElementType
INSTALLATIONDATE
installationdate
Please Record On Commissioning.
JIBANGLE
jibangle
0
JIBANGLEMAX
jibanglemax
69.5
JIBANGLEMIN
jibanglemin
-69.5
KEYNOTE
keynote
X
MANUFACTURER
manufacturer
Genie
MANUFACTURERNAME
manufacturername
Genie
MASSUNIT
massunit
1
MATERIAL
material
Painted Steel
MODEL
model
Genie - Articulating Boom
MODELNUMBER
modelnumber
Z34 - 22N
MODELREFERENCE
modelreference
Genie - Articulating Boom
NBSDESCRIPTION
nbsdescription
Vertical lifting platforms
NBSOBJECTNAME
nbsobjectname
Genie - Vertical lifting platforms
NBSOFFICEMASTERTAG
nbsofficemastertag
n/a
NBSREFERENCE
nbsreference
90-80-65/350
NOMINALDEPTH
nominaldepth
1420
NOMINALHEIGHT
nominalheight
2000
NOMINALLENGTH
nominallength
5720
OMNICLASS_NUMBER
omniclass number
23.50.85.17.11
OMNICLASS_TITLE
omniclass title
Electric and Battery Telescoping Platforms
PART_TYPE
part type
0
PRODUCTIONYEAR
productionyear
2018
REFERENCEDSTANDARD
referencedstandard
n/a
REPLACEMENTCOST
replacementcost
0
RISERANGLE
riserangle
0
RISERANGLEMAX
riseranglemax
60
RISERANGLEMIN
riseranglemin
-9
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
Please Record On Commissioning.
SHAPE
shape
n/a
SHARED
shared
0
SIZE
size
1.47m x 2m x 5.72m
SPAREPARTS
spareparts
n/a
TYPE_COMMENTS
type comments
Z34 - 22N
TYPENAME
typename
Genie - Articulating Boom
URL
url
http://www.genielift.co.uk/en/
VERSION
version
2021
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
0
WARRANTYDURATIONPARTS
warrantydurationparts
0
WARRANTYDURATIONUNIT
warrantydurationunit
Years
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
http://www.genielift.co.uk/en/about-us/contact-and-feedback/index.htm
WARRANTYGUARANTORPARTS
warrantyguarantorparts
http://www.genielift.co.uk/en/about-us/contact-and-feedback/index.htm
WARRANTYSTARTDATE
warrantystartdate
Please Record On Commissioning.
WORK_PLANE_BASED
work plane-based
0
NAME
name
Genie Z-3422 N
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions