??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Genie
Description
Genie Z-30N RJ
Bill of material
Z-30N-RJ
ORDERNO
Z-30N-RJ
VAR_AUTHOR
_author
Ryan Lashley
VAR_BIMSPECGUID
_bimspecguid
0
VAR_BSBIBLEVERSION
_bsbibleversion
15
VAR_CURRENTREVISION
_currentrevision
1
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
ARTICULATINGBOOMANGLE
articulatingboomangle
0
ARTICULATINGBOOMANGLEMAX
articulatingboomanglemax
75
ARTICULATINGBOOMANGLEMIN
articulatingboomanglemin
-5
ARTICULATINGBOOMEXTENSION
articulatingboomextension
0
ARTICULATINGBOOMEXTENSIONMAX
articulatingboomextensionmax
1168.4
ARTICULATINGBOOMEXTENSIONMIN
articulatingboomextensionmin
0
ASSEMBLY_CODE
assembly code
E1030900
ASSETIDENTIFIER
assetidentifier
Please Record On Commissioning.
ASSETTYPE
assettype
Fixed
BARCODE
barcode
Please Record On Commissioning.
BASKETROTATIONANGLE
basketrotationangle
0
BASKETROTATIONANGLECALC
basketrotationanglecalc
0
BASKETROTATIONANGLEMAX
basketrotationanglemax
89
BASKETROTATIONANGLEMIN
basketrotationanglemin
-89
BODYANGLE
bodyangle
0
BODYANGLECALC
bodyanglecalc
0
BODYANGLEMAX
bodyanglemax
177.5
BODYANGLEMIN
bodyanglemin
-177.5
BOOMANGLECALC
boomanglecalc
0
BOOMEXTENSIONCALC
boomextensioncalc
0
CLASSIFICATIONNAME
classificationname
Uniclass2015
CLASSIFICATIONVALUE
classificationvalue
Pr_65_80_47_95
CODEPERFORMANCE
codeperformance
n/a
COLOR
color
Grey & Blue
CONSTITUENTS
constituents
n/a
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
The Genie® Z®-30/20 N RJ articulating boom lift offers quiet, emission-free operation in the most sensitive work environments, and includes a rotating jib for 180°of horizontal rotation. Similar to the Z®-30/20 N, when the machine must be driven significant distances, the Genie bi-energy system combines the benefits of a 48V DC machine with the versatility of a diesel-powered generator.
DESIGN_OPTION
design option
-1
DOCUMENTATIONCERTIFICATES
documentationcertificates
n/a
DOCUMENTATIONINSTALLATIONGUIDE
documentationinstallationguide
n/a
DOCUMENTATIONLITERATURE
documentationliterature
http://genielift.com.au/sites/genie/media/products/booms/Z-30-20NRJ.pdf
DOCUMENTATIONMAINTENANCE
documentationmaintenance
n/a
DOCUMENTATIONTECHNICAL
documentationtechnical
http://genielift.com.au/sites/genie/media/products/booms/Z-30-20NRJ.pdf
DURATIONUNIT
durationunit
Years
ERROR
error
0
ERRORMESSAGE
errormessage
No Error
EXPECTEDLIFE
expectedlife
0
FEATURES
features
Works in tight spaces with zero tailswing and front arm swing in stowed and raised positions. Compact chassis for narrow aisle access. The RJ model features a rotating jib that adds an industry-leading 180° (2 x 90°) of horizontal rotation. 35% gradeability drive performance and 3.3 mph travel speed.
FINISH
finish
Painted Steel
GRADE
grade
n/a
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcTransportElement
IFCEXPORTTYPE
ifcexporttype
IfcTransportElementType
INSTALLATIONDATE
installationdate
Please Record On Commissioning.
JIBANGLE
jibangle
0
JIBANGLECALC
jibanglecalc
0
JIBANGLEMAX
jibanglemax
69.5
JIBANGLEMIN
jibanglemin
-69.5
JIBROTATIONANGLE
jibrotationangle
0
JIBROTATIONANGLECALC
jibrotationanglecalc
0
JIBROTATIONANGLEMAX
jibrotationanglemax
89
JIBROTATIONANGLEMIN
jibrotationanglemin
-89
KEYNOTE
keynote
X
MANUFACTURER
manufacturer
Genie
MANUFACTURERNAME
manufacturername
Genie
MASSUNIT
massunit
1
MATERIAL
material
Painted Steel
MODEL
model
Genie - Articulating Boom
MODELNUMBER
modelnumber
Z-30N-RJ
MODELREFERENCE
modelreference
Genie - Articulating Boom
NBSDESCRIPTION
nbsdescription
Vertical lifting platforms
NBSOBJECTNAME
nbsobjectname
Genie - Vertical lifting platforms
NBSOFFICEMASTERTAG
nbsofficemastertag
n/a
NBSREFERENCE
nbsreference
90-80-65/350
NOMINALDEPTH
nominaldepth
1190
NOMINALHEIGHT
nominalheight
2000
NOMINALLENGTH
nominallength
5310
OMNICLASS_NUMBER
omniclass number
23.50.85.17
OMNICLASS_TITLE
omniclass title
Telescoping Platforms
PART_TYPE
part type
0
PRODUCTIONYEAR
productionyear
2018
REFERENCEDSTANDARD
referencedstandard
n/a
REPLACEMENTCOST
replacementcost
0
RISERANGLE
riserangle
0
RISERANGLECALC
riseranglecalc
0
RISERANGLEMAX
riseranglemax
59
RISERANGLEMIN
riseranglemin
-14
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
Please Record On Commissioning.
SHAPE
shape
n/a
SHARED
shared
0
SIZE
size
1.19m x 2m x 5.31m
SPAREPARTS
spareparts
n/a
TYPE_COMMENTS
type comments
Z-30N-RJ
TYPENAME
typename
Genie - Articulating Boom
URL
url
http://www.genielift.co.uk/en/
VERSION
version
2021
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
0
WARRANTYDURATIONPARTS
warrantydurationparts
0
WARRANTYDURATIONUNIT
warrantydurationunit
Years
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
http://www.genielift.co.uk/en/about-us/contact-and-feedback/index.htm
WARRANTYGUARANTORPARTS
warrantyguarantorparts
http://www.genielift.co.uk/en/about-us/contact-and-feedback/index.htm
WARRANTYSTARTDATE
warrantystartdate
Please Record On Commissioning.
WORK_PLANE_BASED
work plane-based
0
NAME
name
Genie Z-30N RJ
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions