??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Genie
Description
Genie GS-4047
Bill of material
GS-4047
ORDERNO
GS-4047
VAR_AUTHOR
_author
Ryan Lashley
VAR_BIMSPECGUID
_bimspecguid
0
VAR_BSBIBLEVERSION
_bsbibleversion
15
VAR_CURRENTREVISION
_currentrevision
1
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E1030900
ASSETIDENTIFIER
assetidentifier
Please Record On Commissioning.
ASSETTYPE
assettype
Fixed
BARCODE
barcode
Please Record On Commissioning.
CLASSIFICATIONNAME
classificationname
Uniclass2015
CLASSIFICATIONVALUE
classificationvalue
Pr_65_80_47_95
CODEPERFORMANCE
codeperformance
n/a
COLOR
color
Grey & Blue
CONSTITUENTS
constituents
n/a
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Increase productivity in indoor high rise spaces with the Genie® GS™-4047 slab scissor lift thanks to its ability to be driven at full height. Designed for excellent manoeuvrability in tight spaces and narrow aisles.
DESIGN_OPTION
design option
-1
DOCUMENTATIONCERTIFICATES
documentationcertificates
n/a
DOCUMENTATIONINSTALLATIONGUIDE
documentationinstallationguide
n/a
DOCUMENTATIONLITERATURE
documentationliterature
https://www.genielift.com/docs/default-source/products/slab-scissor-lifts/en-gb/gsspec_gs-4047_en_lr.pdf?sfvrsn=da2d007f_3
DOCUMENTATIONMAINTENANCE
documentationmaintenance
n/a
DOCUMENTATIONTECHNICAL
documentationtechnical
https://www.genielift.com/docs/default-source/products/slab-scissor-lifts/en-gb/gsspec_gs-4047_en_lr.pdf?sfvrsn=da2d007f_3
DURATIONUNIT
durationunit
Years
ERROR
error
0
ERRORMESSAGE
errormessage
No Error
EXPECTEDLIFE
expectedlife
0
EXTENSIONBASKETCLEARANCEZONE
extensionbasketclearancezone
0
FEATURES
features
Front-wheel drive and zero inside turning radius. Compact dimensions for easily passing through standard double doors. 25% gradeability to get up slopes and loading ramps. Link stack is centered at full elevation and platform extension for machine rigidity. 0.91 m (36 in) extension deck provides maximum platform workspace for up to 3 workers and tools. Swing out components trays for easy access. User-friendly Smart Link™ control and diagnostic system.
FINISH
finish
Painted Steel
GRADE
grade
n/a
HEIGHTFROMFLOORTOBASKETTOP
heightfromfloortobaskettop
2647.50000000002
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcTransportElement
IFCEXPORTTYPE
ifcexporttype
IfcTransportElementType
INSTALLATIONDATE
installationdate
Please Record On Commissioning.
KEYNOTE
keynote
X
MANUFACTURER
manufacturer
Genie
MANUFACTURERNAME
manufacturername
Genie
MASSUNIT
massunit
1
MATERIAL
material
Painted Steel
MODEL
model
Genie - Scissor Lift
MODELNUMBER
modelnumber
GS-4047
MODELREFERENCE
modelreference
Genie - Scissor Lift
NBSDESCRIPTION
nbsdescription
Vertical lifting platforms
NBSOBJECTNAME
nbsobjectname
Genie - Vertical lifting platforms
NBSOFFICEMASTERTAG
nbsofficemastertag
n/a
NBSREFERENCE
nbsreference
90-80-65/350
NOMINALDEPTH
nominaldepth
1190
NOMINALHEIGHT
nominalheight
2540
NOMINALLENGTH
nominallength
2800
OMNICLASS_NUMBER
omniclass number
23.50.85.17.11
OMNICLASS_TITLE
omniclass title
Electric and Battery Telescoping Platforms
PART_TYPE
part type
0
PLATFORMEXTENSION
platformextension
0
PLATFORMEXTENSIONCALC
platformextensioncalc
0
PLATFORMEXTENSIONMAX
platformextensionmax
380
PLATFORMEXTENSIONMIN
platformextensionmin
0
PRODUCTIONYEAR
productionyear
2018
REFERENCEDSTANDARD
referencedstandard
n/a
REPLACEMENTCOST
replacementcost
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SCISSORHEIGHT
scissorheight
841
SCISSORHEIGHTCALC
scissorheightcalc
841
SCISSORHEIGHTMAX
scissorheightmax
11111
SCISSORHEIGHTTMIN
scissorheighttmin
841
SERIALNUMBER
serialnumber
Please Record On Commissioning.
SHAPE
shape
n/a
SHARED
shared
0
SIZE
size
1190mm x 2540mm x 2800mm
SPAREPARTS
spareparts
n/a
TYPE_COMMENTS
type comments
GS-4047
TYPENAME
typename
Genie - Scissor Lift
URL
url
http://www.genielift.co.uk/en/
VERSION
version
2021
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
0
WARRANTYDURATIONPARTS
warrantydurationparts
0
WARRANTYDURATIONUNIT
warrantydurationunit
Years
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
http://www.genielift.co.uk/en/about-us/contact-and-feedback/index.htm
WARRANTYGUARANTORPARTS
warrantyguarantorparts
http://www.genielift.co.uk/en/about-us/contact-and-feedback/index.htm
WARRANTYSTARTDATE
warrantystartdate
Please Record On Commissioning.
WORK_PLANE_BASED
work plane-based
0
WORKINGHEIGHTCLEARANCEZONE
workingheightclearancezone
0
NAME
name
Genie GS-4047
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions