??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Genie
Description
Genie AWP-40S
Bill of material
AWP-40
ORDERNO
AWP-40
VAR_AUTHOR
_author
RL
VAR_BIMSPECGUID
_bimspecguid
0
VAR_BSBIBLEVERSION
_bsbibleversion
15
VAR_CURRENTREVISION
_currentrevision
0
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E1030900
ASSETIDENTIFIER
assetidentifier
Please Record On Commissioning.
ASSETTYPE
assettype
Fixed
BARCODE
barcode
Please Record On Commissioning.
CLASSIFICATIONNAME
classificationname
Uniclass2015
CLASSIFICATIONVALUE
classificationvalue
Pr_65_80_47_95
CODEPERFORMANCE
codeperformance
n/a
COLOR
color
Grey & Blue
CONSTITUENTS
constituents
n/a
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Ideal for a variety of rental, light-duty construction and maintenance applications, the Genie® AWP®-40S Super Series aerial work platform is an industry favorite due to its ease of use, convenience and flexibility. It boasts easy loading and transport in service vans.
DESIGN_OPTION
design option
-1
DOCUMENTATIONCERTIFICATES
documentationcertificates
n/a
DOCUMENTATIONINSTALLATIONGUIDE
documentationinstallationguide
n/a
DOCUMENTATIONLITERATURE
documentationliterature
https://www.genielift.com/docs/default-source/products/vertical-mast-lifts/en-gb/awpfull_en.pdf?sfvrsn=877569e4_5
DOCUMENTATIONMAINTENANCE
documentationmaintenance
n/a
DOCUMENTATIONTECHNICAL
documentationtechnical
https://www.genielift.com/docs/default-source/products/aerial-work-platforms/en-gb/awpspec_awp_en_lr.pdf?sfvrsn=56e12120_7
DURATIONUNIT
durationunit
Years
ERROR
error
0
ERRORMESSAGE
errormessage
No Error
EXPECTEDLIFE
expectedlife
0
FEATURES
features
Ideal for a variety of rental, light-duty construction and maintenance applications, the Genie® AWP®-40S Super Series aerial work platform is an industry favorite due to its ease of use, convenience and flexibility. It boasts easy loading and transport in service vans.
FINISH
finish
Painted Steel
GRADE
grade
n/a
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcTransportElement
IFCEXPORTTYPE
ifcexporttype
IfcTransportElementType
INSTALLATIONDATE
installationdate
Please Record On Commissioning.
KEYNOTE
keynote
X
MANUFACTURER
manufacturer
Genie
MANUFACTURERNAME
manufacturername
Genie
MASSUNIT
massunit
1
MATERIAL
material
Painted Steel
MODEL
model
Genie - Vertical Mast Lifts
MODELNUMBER
modelnumber
AWP-40
MODELREFERENCE
modelreference
Genie - Vertical Mast Lifts
NBSDESCRIPTION
nbsdescription
Vertical lifting platforms
NBSOBJECTNAME
nbsobjectname
Genie - Vertical lifting platforms
NBSOFFICEMASTERTAG
nbsofficemastertag
n/a
NBSREFERENCE
nbsreference
90-80-65/350
NOMINALDEPTH
nominaldepth
740
NOMINALHEIGHT
nominalheight
2780
NOMINALLENGTH
nominallength
1420
OMNICLASS_NUMBER
omniclass number
23.50.85.17.11
OMNICLASS_TITLE
omniclass title
Electric and Battery Telescoping Platforms
PART_TYPE
part type
0
PRODUCTIONYEAR
productionyear
2019
REFERENCEDSTANDARD
referencedstandard
n/a
REPLACEMENTCOST
replacementcost
0
RISEREXTENSION
riserextension
0
RISEREXTENSIONCALC
riserextensioncalc
0
RISEREXTENSIONMAX
riserextensionmax
10464.8
RISEREXTENSIONMIN
riserextensionmin
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
Please Record On Commissioning.
SHAPE
shape
n/a
SHARED
shared
0
SIZE
size
740mm x 2780mm x 1420mm
SPAREPARTS
spareparts
n/a
STOWED
stowed
0
TYPE_COMMENTS
type comments
AWP-40
TYPENAME
typename
Genie - Vertical Mast Lifts
URL
url
http://www.genielift.co.uk/en/
VERSION
version
2021
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
0
WARRANTYDURATIONPARTS
warrantydurationparts
0
WARRANTYDURATIONUNIT
warrantydurationunit
Years
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
http://www.genielift.co.uk/en/about-us/contact-and-feedback/index.htm
WARRANTYGUARANTORPARTS
warrantyguarantorparts
http://www.genielift.co.uk/en/about-us/contact-and-feedback/index.htm
WARRANTYSTARTDATE
warrantystartdate
Please Record On Commissioning.
WORK_PLANE_BASED
work plane-based
0
WORKINGHEIGHTCLEARANCEZONE
workingheightclearancezone
0
NAME
name
Genie AWP-40S
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions