??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 64
HELP_VARIABLE
Company
AutomationDirect
Description
General Purpose Shaft Mount Gearboxes
Bill of material
SMR5-CF
ORDERNO
APPLICATION
application
BRAND
brand
IronHorse
DUTY_RATING
duty rating
FINISH
finish
FRAME
frame
GEAR_RATIO
gear ratio
GEARBOX_TYPE
gearbox type
HOUSING_MATERIAL
housing material
INCLUDES
includes
INPUT_CONFIGURATION
input configuration
ITEM
item
LUBRICATION_TYPE
lubrication type
MAXIMUM_MOTOR_SIZE
maximum motor size
MAXIMUM_OUTPUT_SHAFT_DIAMETER
maximum output shaft diameter
OIL_SEAL_TYPE
oil seal type
OUTPUT_CONFIGURATION
output configuration
SPEED_RATING
speed rating
NAME
name
BORE_DIAMETER
bore diameter
FOR_USE_WITH
for use with
KIT_INCLUDES
kit includes
REPLACEMENT
replacement
SIZE
size
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions