??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 48
HELP_VARIABLE
Company
AutomationDirect
Description
General Purpose Cast Iron Helical Bevel Gearboxes
Bill of material
HBR-67-040-C
ORDERNO
APPLICATION
application
General purpose
BRAND
brand
IronHorse
DUTY_RATING
duty rating
Heavy-duty
FINISH
finish
Anti-corrosion primer and paint
FRAME
frame
GEAR_RATIO
gear ratio
GEARBOX_TYPE
gearbox type
Helical bevel
HOUSING_MATERIAL
housing material
Cast iron
INPUT_CONFIGURATION
input configuration
INPUT_POWER_RATING
input power rating
ITEM
item
Gearbox
LUBRICATION_TYPE
lubrication type
Pre-filled with HD320 mineral oil
MECHANICAL_OUTPUT_TORQUE
mechanical output torque
MOUNTING
mounting
Vertical or horizontal
OIL_SEAL_TYPE
oil seal type
Double-lip
OUTPUT_CONFIGURATION
output configuration
Hollow
OUTPUT_SHAFT_DIAMETER
output shaft diameter
SPEED_RATING
speed rating
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions