??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Designplan Lighting
Description
Gemini
Bill of material
Gemini
ORDERNO
Gemini
APPARENT_LOAD
apparent load
0
APPLICATIONENVIRONMENT
applicationenvironment
Internal or External
ASSEMBLY_CODE
assembly code
BLANKENDS
blankends
add suffix /BE
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
CEAPPROVAL
ceapproval
Yes
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
CORRIDORFUNCTION_
corridorfunction*
add suffix /CF10
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
n/a
DESIGN_OPTION
design option
-1
DOWNWARDCOMPONENT
downwardcomponent
100%
EFFICACY
efficacy
91lm/W
EMBODIEDCARBON
embodiedcarbon
n/a
EMERGENCY
emergency
Optional
EMERGENCYEXITLEGEND_ARROWDOWN
emergencyexitlegend–arrowdown
add suffix /RMD
EMERGENCYEXITLEGEND_ARROWLEFT
emergencyexitlegend–arrowleft
add suffix /RML
EMERGENCYEXITLEGEND_ARROWRIGHT
emergencyexitlegend–arrowright
add suffix /RMR
EMERGENCYEXITLEGEND_ARROWUP
emergencyexitlegend–arrowup
add suffix /RMU
ENIVORNMENTPRODUCTDECLARATION
enivornmentproductdeclaration
n/a
FAMILY_NAME
family name
GLASS
glass
GREENGUIDEFORSPECIFICATION
greenguideforspecification
n/a
HEIGHT
height
130
HOST
host
5
INTEGRAL3HOURDURATIONEMERGENCY
integral3hourdurationemergency
add suffix /EM3
INTENDEDMARKET
intendedmarket
Commercial
IP65UPGRADE_DIE_CAST_ALUMINIUM_BODY_
ip65upgrade(die cast aluminium body)
add suffix /IP65
IPRATING
iprating
IP54
KEYNOTE
keynote
n/a
LAMP
lamp
LAMPS
lamps
LED Array
LED
led
D215/800NW/XB
LENGTH
length
366.000
LIFECYCLEANALYSIS
lifecycleanalysis
0
LIGHT_SOURCE
light source
0
LIGHTFIXTUREMOUNTINGTYPE
lightfixturemountingtype
Wall Or Ceiling Mounting
LIGHTMATERIAL
lightmaterial
LIGHTOUTPUTPATTERN
lightoutputpattern
n/a
LOAD
load
9W
LOCATIONOFMANUFACTURER
locationofmanufacturer
Sutton, Surrey, UK
LUM_LMS
lum/lms
800lms
MANUFACTURER
manufacturer
Designplan Lighting Ltd
MANUFACTURERWEBSITE
manufacturerwebsite
www.designplan.co.uk
MASSUNIT
massunit
1
MATERIALINGREDIENTREPORTING
materialingredientreporting
n/a
MODEL
model
D215/800NW/XB
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OVERALLLIGHTOUTPUTRATIO
overalllightoutputratio
100%
PART_TYPE
part type
0
PHOTOCELL
photocell
add suffix /PEC
PRODUCTLITERATURE
productliterature
n/a
PRODUCTRANGE
productrange
Gemini
RESPONSIBLEEXTRACTIONOFMATERIALS
responsibleextractionofmaterials
n/a
RESPONSIBLESOURCINGOFMATERIALS
responsiblesourcingofmaterials
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SEMI_RECESSED
semi-recessed
add suffix /SR or /HH
SHARED
shared
0
TEMP
temp
4000K
TEXTUREDWHITEFINISH
texturedwhitefinish
replace B with W
TOTALLIGHTOUTPUT
totallightoutput
800lm
TYPE_COMMENTS
type comments
n/a
TYPE_IMAGE
type image
TYPE_NAME
type name
UPWARDCOMPONENT
upwardcomponent
0%
URL
url
n/a
URLTOENERGYTECHNOLOGYLIST
urltoenergytechnologylist
n/a
WATTAGE_COMMENTS
wattage comments
WEIGHT
weight
2.5KG
WIDTH
width
110
NAME
name
Gemini
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions