??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Hylec-APL
Description
Gel Filled
Bill of material
5633686
ORDERNO
BODY_MATERIAL
body material
CABLE_ENTRIES
cable entries
IP_RATING
ip rating
68
MAX_CONDUCTOR_SIZE__SQ_MM_
max conductor size (sq mm)
MAX_CURRENT__A_
max current (a)
MAX_TEMPERATURE_RATING__C
max temperature rating °c
130
MAX_VOLTAGE__V_
max voltage (v)
MAXIMUM_CABLE_DIAMETER__MM_
maximum cable diameter (mm)
MIN_TEMPERATURE_RATING__C
min temperature rating °c
-30
MINIMUM_CABLE_DIAMETER__MM_
minimum cable diameter (mm)
NUMBER_OF_POLES
number of poles
TERMINAL_TYPE
terminal type
Screw - wp
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions