??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Intense Lighting
Description
GD6DR
Bill of material
GD6DR
ORDERNO
GD6DR
APPARENT_LOAD
apparent load
1
ASSEMBLY_CODE
assembly code
BEAM_SPREAD
beam spread
14
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
4
DESCRIPTION
description
Recessed Downlight
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
FAMILY_NAME
family name
FREQUENCY
frequency
60
HOST
host
5
HOUSING
housing
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
LAMP
lamp
1
LENS
lens
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LUMENS
lumens
950
MANUFACTURER
manufacturer
Intense Lighting
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
IHOL-6DR
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.80.70.11.14.11
OMNICLASS_TITLE
omniclass title
Downlights
PART_TYPE
part type
0
PHASE
phase
1
PHOTOMETRIC_WEB_FILE
photometric web file
generic
POWER_FACTOR
power factor
1
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.intenselighting.com/wp-content/uploads/2014/05/IL_IHOL-6DR_IRD600.pdf
PRODUCT_NAME
product name
6in Gravity Downlight
PRODUCT_PAGE_URL
product page url
http://www.intenselighting.com/product/ihol-6dr/
REFLECTOR
reflector
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TILT_ANGLE
tilt angle
-90
TRIM
trim
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.intenselighting.com/
VOLTAGE
voltage
120
WATTAGE_COMMENTS
wattage comments
1
WIDTH
width
0.583333333333333
NAME
name
GD6DR
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions