??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
BLÜCHER
Description
Gastight Industrial Drains
Bill of material
4"
ORDERNO
4"
BODY_LENGTH
body length
7.800
BODY_RADIUS
body radius
3.150
CAP_RADIUS
cap radius
3.250
CONNECTION_RADIUS
connection radius
2
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Gastight Drain, Square, for Vacuum Handle
DESIGN_OPTION
design option
-1
FLANGE_THICKNESS
flange thickness
0.710
FLANGE_WIDTH
flange width
3.940
HOST
host
5
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
MANUFACTURER
manufacturer
BLUCHER
MASSUNIT
massunit
1
MODEL
model
BFD-614
OMNICLASS_NUMBER
omniclass number
23.45.55.21
OMNICLASS_TITLE
omniclass title
Drains (Wastes)
OUTLET_LENGTH
outlet length
3.000
OUTLET_RADIUS
outlet radius
2
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
SPECIFICATION_SHEET
specification sheet
http://media.wattswater.com/ES-B-BFD-610.pdf
URL
url
www.blucherdrains.com
VENT_CONNECTION
vent connection
0
VERSION
version
2010
WASTE_CONNECTION
waste connection
1
WFU
wfu
0
NAME
name
BFD-610
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions