??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Phidgets
Description
Gas Pressure
Bill of material
Differential Air Pressure Sensor ±7 kPa
ORDERNO
AMERICAN_HTS_IMPORT_CODE
american hts import code
CANADIAN_HS_EXPORT_CODE
canadian hs export code
CONTROLLED_BY
controlled by
COUNTRY_OF_ORIGIN
country of origin
CN (China)
CURRENT_CONSUMPTION_MAX
current consumption max
CURRENT_CONSUMPTION_MIN
current consumption min
OPERATING_TEMPERATURE_MAX
operating temperature max
OPERATING_TEMPERATURE_MIN
operating temperature min
PRESSURE_MAX
pressure max
PRESSURE_MIN
pressure min
PRESSURE_NOISE_MAX
pressure noise max
PRESSURE_RESOLUTION
pressure resolution
SAMPLING_INTERVAL_MAX
sampling interval max
SAMPLING_INTERVAL_MIN
sampling interval min
SENSOR_TYPE
sensor type
NAME
name
MEASUREMENT_ERROR_MAX
measurement error max
OUTPUT_IMPEDANCE
output impedance
OUTPUT_VOLTAGE_MAX
output voltage max
OUTPUT_VOLTAGE_MIN
output voltage min
PRESSURE_DIFFERENTIAL_MAX
pressure differential max
PRESSURE_DIFFERENTIAL_MIN
pressure differential min
RECOMMENDED_TUBING_SIZE
recommended tubing size
RESPONSE_TIME_MAX
response time max
SENSOR_OUTPUT_TYPE
sensor output type
SUPPLY_VOLTAGE_MAX
supply voltage max
SUPPLY_VOLTAGE_MIN
supply voltage min
WARM_UP_TIME
warm-up time
CASE_PRESSURE_MAX
case pressure max
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions