??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Я согласен, что мои данные могут быть переданы потенциальным создателям каталога
Catalog navigation
Выбор CAD модели
Доступные продукты: 18
HELP_VARIABLE
Company
Lincat
Description
Gas Griddles
Bill of material
OG8201N - Lincat Opus 800 Natural Gas Counter-top Griddle - W 600 mm - 15.5 kW
ORDERNO
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E1090320
CATEGORY
category
COST
cost
0
CSI_MASTERFORMAT
csi masterformat
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FOODSERVICE_EQUIPMENT_IDENTIFIER
foodservice equipment identifier
1
FURNISHED_BY
furnished by
GAS_CONNECTION_HEIGHT
gas connection height
GAS_INPUT
gas input
GAS_KW
gas kw
GAS_RI_HEIGHT
gas ri height
0
GAS_SIZE
gas size
0.5
HOST
host
0
IDENTIFY_QUANTITY_AS_LOT
identify quantity as lot
0
INSTALLED_BY
installed by
ITEM_NUMBER
item number
KEYNOTE
keynote
MANUFACTURER
manufacturer
LINCAT
MASSUNIT
massunit
1
MASTERSPEC
masterspec
MECHANICAL_CONNECTION_TYPE
mechanical connection type
MECHANICAL_REMARKS
mechanical remarks
MODEL
model
NAFEM_SPEC_ID_NUMBER
nafem spec id number
OMNICLASS_NUMBER
omniclass number
23.40.40.14.17.21
OMNICLASS_TITLE
omniclass title
Grills
PART_TYPE
part type
0
REVISION_CODE
revision code
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SEISMIC_RATING
seismic rating
SERIAL_NUMBER
serial number
SHARED
shared
0
SHOW_CLEARANCE
show clearance
1
SHOW_LOGO
show logo
1
SMACNA_NO
smacna no
SPECIFICATION_BY_MANUFACTURER
specification by manufacturer
SPECIFICATION_BY_USER
specification by user
STATUS
status
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.lincat.co.uk
URL_CUTSHEET
url cutsheet
www.lincat.co.uk
WEIGHT_IN_POUNDS
weight in pounds
WORK_PLANE_BASED
work plane-based
0
NAME
name
CASTORS_VISIBILITY
castors visibility
LEGS_VISIBILITY
legs visibility
Preview - Generation
Предпросмотр
Форматы
Файлы
3D
2D

Embedded user actions