??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 40
HELP_VARIABLE
Company
Kimray
Description
Gas Back Pressure
Bill of material
AAT5
ORDERNO
BODY_MATERIAL
body material
BODY_STYLE
body style
Through Body
CATALOG_PAGE
catalog page
CONNECTION_SIZE
connection size
CONNECTION_TYPE
connection type
FACE_TO_FACE_LENGTH
face-to-face length
MAX__SET_POINT_PRESSURE
max. set point pressure
MAX__WORKING_PRESSURE
max. working pressure
MIN__SET_POINT_PRESSURE
min. set point pressure
10 psig
OPERATION
operation
Pneumatic
PILOT_TYPE
pilot type
Vent
PROCESS_FLUID
process fluid
Gas
REPAIR_KIT_PN
repair kit pn
SEAL_CLASS
seal class
Class VI
TRIM_SIZE
trim size
TRIM_TYPE
trim type
Equal Percentage
NAME
name
TRIM_MATERIAL
trim material
ELASTOMER
elastomer
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions