??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Clopay Building Products
Description
Garage Doors with Between Jamb-Mount
Bill of material
Garage Doors with Between Jamb-Mount
ORDERNO
Garage Doors with Between Jamb-Mount
VAR04_CSI
04 csi
08 33 00
VAR95_CSI
95 csi
08330
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
ASSEMBLY_CODE
assembly code
B2030410
BOTTOM_BAR
bottom bar
CAD_AND_SPECIFICATIONS
cad and specifications
http://www.clopaydoor.com/sliding-specs.aspx
CATEGORY
category
COIL_DIMENSION_NOTE
coil dimension note
11” to 14” - Push Up Units may have different clearances / construction. Consult Clopay when dimensions are critical.
CONSTRUCTION_TYPE
construction type
COST
cost
0
COST_NOTE
cost note
Based on size, materials selected. Consult Clopay.
CRANK_HEIGHT
crank height
2.667
CURTAIN_1_1_2__SLAT
curtain 1 1/2" slat
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Rated shutters secure openings above counters in fire rated walls. Can fully close to the floor.
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FILE_REVISION
file revision
00 (Feb, 2011)
FIRE_RATING
fire rating
FROM_COIL_SIDE_OPERATE_ON_LEFT
from coil side operate on left
0
FROM_COIL_SIDE_OPERATE_ON_RIGHT
from coil side operate on right
1
FUNCTION
function
0
GUIDES
guides
HAND_CRANK
hand crank
1
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
4
HOOD
hood
HOST
host
1
JAMB_DIMENSION_NOTE
jamb dimension note
5” to 8” wide. Consult Clopay when dimensions are critical.
JAMB_HEIGHT
jamb height
5.25
KEYNOTE
keynote
LISTINGS
listings
UL Classified 3, 1 ½, 1 and ¾ hour labels. Factory Mutual approval listing.
MANUFACTURER
manufacturer
Clopay Building Products Company
MANUFACTURER_ADDRESS
manufacturer address
1400 W. Market St., Troy, OH 45373
MANUFACTURER_PHONE_NUMBER
manufacturer phone number
1-800-526-4301
MANUFACTURER_WEBSITE
manufacturer website
http://www.clopaydoor.com
MASSUNIT
massunit
1
MODEL
model
CERC10
MOTOR
motor
0
MOUNTING
mounting
Between Jambs
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OPERATION
operation
OPERATOR
operator
OPTIONAL_POWDER_COAT_FINISH
optional powder coat finish
0
PRODUCT_FEATURES_AND_BENEFITS
product features and benefits
http://www.clopaydoor.com/sliding-applications.aspx
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
0
ROUGH_WIDTH
rough width
0
SALES_INFORMATION
sales information
http://www.clopaydoor.com/where-to-buy.aspx?type=dealer&stype=commercial
SHARED
shared
0
SILL_HEIGHT_NOTE
sill height note
Default Sill Height: 42”, other heights available. Can also fully close to floor.
SIZING_DISCLAIMER
sizing disclaimer
Up to 16' wide when height is 7' 6” or less. To 12' wide when height is 10' or less.
SMOKE_CONTROL
smoke control
UL leakage rated assembly “S” label available.
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
SPEC_WIZARD
spec wizard
http://www.clopaydoor.com/Quick-Specs-Wizard.aspx
SUBCATEGORY
subcategory
Roll Up
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THICKNESS
thickness
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.clopaydoor.com
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WALL_CLOSURE
wall closure
0
WALL_CONSTRUCTION
wall construction
Masonry, structural steel, fire-rated drywall
WIDTH
width
6
NAME
name
Garage Doors with Between Jamb-Mount
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions