??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Clopay Building Products
Description
Garage Door Bi-Parting
Bill of material
Garage Door Bi-Parting
ORDERNO
Garage Door Bi-Parting
VAR__OF_INTERMEDIATE_MEMBERS
# of intermediate members
3
VAR04_CSI
04 csi
08 35 00
VAR95_CSI
95 csi
08350
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
APPROXIMATE_STACK_SPACE
approximate stack space
8.667
ASSEMBLY_CODE
assembly code
B2030410
CAD_AND_SPECIFICATIONS
cad and specifications
http://www.clopaydoor.com/sliding-specs.aspx
CATEGORY
category
CONSTRUCTION_TYPE
construction type
COST
cost
0
COST_NOTE
cost note
Based on size, materials selected. Consult Clopay.
CURTAIN___ALUMINUM_TUBES_2__OC_STANDARD
curtain - aluminum tubes 2" oc standard
CURTAIN_SPACING_HORIZONTAL_CHAINS_12__OC
curtain spacing horizontal chains 12" oc
1
CURTAIN_SPACING_HORIZONTAL_CHAINS_3__OC
curtain spacing horizontal chains 3" oc
0
CURTAIN_SPACING_HORIZONTAL_CHAINS_6__OC
curtain spacing horizontal chains 6" oc
0
CURTAIN_SPACING_HORIZONTAL_CHAINS_9__OC
curtain spacing horizontal chains 9" oc
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Security and access control in openings to 12' high with low headroom conditions.
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FILE_REVISION
file revision
00 (Feb, 2011)
FIRE_RATING
fire rating
FUNCTION
function
0
HEADER_CONSTRUCTION
header construction
Wood, Masonry, Structural Steel
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
6
HOST
host
3
INTERMEDIATE_MEMBER_HEIGHT
intermediate member height
5.84375
INTERMEDIATE_MEMBER_SPACING
intermediate member spacing
10
KEYNOTE
keynote
MANUFACTURER
manufacturer
Clopay Building Products Company
MANUFACTURER_ADDRESS
manufacturer address
1400 W. Market St., Troy, OH 45373
MANUFACTURER_PHONE_NUMBER
manufacturer phone number
1-800-526-4301
MASSUNIT
massunit
1
MODEL
model
CESG30
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OPENING_WIDTH
opening width
40
OPERATION
operation
OPERATOR
operator
Manual Push / Pull only
OPTIONAL_ALUMINUM__COLOR_ANODIZED_FINISH
optional aluminum, color anodized finish
0
OPTIONAL_STANDARD_CURVES
optional standard curves
90° 120° 135° or 150° With a 10In Radius
OVERHEAD_TRACK
overhead track
1 1/2” Wide, 1 7/8” High
POCKET_DEPTH
pocket depth
2.500
POCKET_ON_LEFT_FACING_SECURED_SIDE
pocket on left facing secured side
0
POCKET_ON_RIGHT_FACING_SECURED_SIDE
pocket on right facing secured side
0
PRODUCT_OPTIONS
product options
Glazed Curtain, Pocket Door, Multiple Height Units
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
0
ROUGH_WIDTH
rough width
0
SALES_INFORMATION
sales information
http://www.clopaydoor.com/where-to-buy.aspx?type=dealer&stype=commercial
SHARED
shared
0
SIZING_DISCLAIMER
sizing disclaimer
Openings up to 12' high. Max. recommended width: 20' single section. Bi-parting units available for wider units.
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
SPEC_WIZARD
spec wizard
http://www.clopaydoor.com/Quick-Specs-Wizard.aspx
STACK_SPACE
stack space
8” minimum width. See Stack Width Info. Consult Clopay when critical.
SUBCATEGORY
subcategory
Side Folding
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THICKNESS
thickness
0
TRACK_WIDTH
track width
57.333
TRACK__END___INTERMEDIATE_MEMBERS__HINGED_PANELS
track, end / intermediate members, hinged panels
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.clopaydoor.com
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WIDTH
width
58
NAME
name
Garage Door Bi-Parting
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions