??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
BLACHPROFIL 2
Description
GAMMA 2.0
Bill of material
GAMMA_2
ORDERNO
GAMMA_2
EFFECTIVE_AREA__CLADDING__OF_A_SINGLE_SHEET
effective area (cladding) of a single sheet
0,805 m2
EFFECTIVE_WIDTH
effective width
1150 mm
HEIGHT_OF_FORMING
height of forming
3040 mm
MODULE_LENGTH
module length
350 mm
THICKNESS_OF_STEEL_SHEET
thickness of steel sheet
0,5 mm
TOTAL_PROFILE_HEIGHT
total profile height
5060 mm
TOTAL_WIDTH
total width
1212 mm
WEIGHT
weight
~ 4,5 kgm2
NAME
name
GAMMA_2
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions