??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Acudor
Description
FW-5050-UPFIRE RATED INSULATED Upswing Door for Ceilings
Bill of material
FW-5050-UPFIRE RATED INSULATED Upswing Door for Ceilings
ORDERNO
FW-5050-UPFIRE RATED INSULATED Upswing Door for Ceilings
VAR1_LATCH
1 latch
0
VAR2_LATCHES
2 latches
1
ASSEMBLY_CODE
assembly code
C1020700
CATEGORY
category
COST
cost
0
CREATION_DATE
creation date
08/28/2018
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Fire Rated, Insulated Access Door for Ceilings
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FINISH
finish
HEIGHT
height
30.000
HOST
host
5
INSTALLATION_TYPE
installation type
Ceiling Mounted
KEYNOTE
keynote
L_HANDLE
l-handle
1
LENGTH
length
3.172
MANUFACTURER
manufacturer
Acudor
MASSUNIT
massunit
1
MATERIAL
material
Stainless Steel-Acudor-20 Gauge-Satin
MODEL
model
FW-5050-UP 22x30
OMNICLASS_NUMBER
omniclass number
23.40.00.00
OMNICLASS_TITLE
omniclass title
Equipment and Furnishings
PART_TYPE
part type
0
PRODUCT_DOCUMENTATION_LINK
product documentation link
https://www.acudor.com/images/acudor/accessdoors/firerated/FW5050UP/FW5050UP_PS.pdf
PRODUCT_PAGE_URL
product page url
https://www.acudor.com/products/fire-rated-access-doors/fw-5050-up
REVISED_DATE
revised date
08/28/2018
RIM_CYLINDER_LOCK
rim cylinder lock
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://acudor.com/
WIDTH
width
22
NAME
name
FW-5050-UPFIRE RATED INSULATED Upswing Door for Ceilings
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions