??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Phidgets
Description
FusesProtection
Bill of material
Programmable Power Guard Phidget
ORDERNO
AMERICAN_HTS_IMPORT_CODE
american hts import code
CANADIAN_HS_EXPORT_CODE
canadian hs export code
CONTINUOUS_CURRENT
continuous current
CONTROLLED_BY
controlled by
COUNTRY_OF_ORIGIN
country of origin
CN (China)
CURRENT_CONSUMPTION_MIN__VINT_PORT_
current consumption min (vint port)
FAN_TRIGGER
fan trigger
OPERATING_TEMPERATURE_MAX
operating temperature max
OPERATING_TEMPERATURE_MIN
operating temperature min
-40 °C
OVERTEMPERATURE_TRIGGER
overtemperature trigger
OVERVOLTAGE_SETTING
overvoltage setting
POWER_CONSUMPTION
power consumption
RECOMMENDED_WIRE_SIZE
recommended wire size
SAMPLING_INTERVAL_MAX
sampling interval max
SAMPLING_INTERVAL_MIN
sampling interval min
SUPPLY_VOLTAGE_MAX
supply voltage max
SUPPLY_VOLTAGE_MIN
supply voltage min
NAME
name
AVAILABLE_EXTERNAL_CURRENT
available external current
AVAILABLE_EXTERNAL_VOLTAGE
available external voltage
CURRENT_CONSUMPTION_MIN
current consumption min
ISOLATION_VOLTAGE__DC_
isolation voltage (dc)
USB_VOLTAGE_MAX
usb voltage max
USB_VOLTAGE_MIN
usb voltage min
VOLTAGE_REGULATOR_EFFICIENCY
voltage regulator efficiency
POWER_JACK
power jack
TRIP_VOLTAGE
trip voltage
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions