??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 31
HELP_VARIABLE
Company
ETI
Description
Fuse links NH gTr up to AC 400V
Bill of material
004115409
ORDERNO
BASIC_PACKAGING_VOLUME
basic packaging volume
BREAKING_CAPACITY_AC__KA_
breaking capacity ac (ka)
100
CHARACTERISTICS
characteristics
gTr (Transformer protection)
CONSTRUCTION_SIZE
construction size
CUSTOMS_TARIFF
customs tariff
85361090
DESCRIPTION
description
EAN_CODE_BASIC_PACKAGING
ean code basic packaging
EAN_CODE_PACKAGING_TRANSPORT
ean code packaging transport
EAN_CODE_PRODUCT
ean code product
ETI_CODE
eti code
INDICATOR
indicator
LEVEL
level
Fuse links NH gTr up to AC 400V
NOMINAL_RATED_CURRENT
nominal rated current
NOMINAL_RATED_VOLTAGE
nominal rated voltage
400V
PACKAGING_VOLUME
packaging volume
PALETE_VOLUME
palete volume
PRODUCT_GROUP
product group
NVNH low voltage NH knife blade fuses
QTY__BASIC_PACKAGING
qty. basic packaging
QTY__PACKAKING
qty. packaking
QTY__TRANSPORT
qty. transport
RATED_AC_VOLTAGE__V_
rated ac voltage (v)
400
RATED_VOLTAGE_AC
rated voltage ac
SIZE
size
TRANSFORMER
transformer
TYPE
type
NH
TYPE_OF_FUSE_STATUS_INDICATOR
type of fuse status indicator
UTILIZATION_CATEGORY
utilization category
gTr (Transformer protection)
WEIGHT
weight
WEIGHT_BASIC_PACKAGING
weight basic packaging
WEIGHT_PACKAGING_TRANSPORT
weight packaging transport
WEIGHT_PRODUCT
weight product
NAME
name
BREAKING_CAPACITY
breaking capacity
RATED_DC_VOLTAGE__V_
rated dc voltage (v)
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions