??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Albin
Description
Furniture_Sofas&ArmchairsCamilla-Sofa_2-seater
Bill of material
MZ0JUDA9L
ORDERNO
MZ0JUDA9L
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Movable
BARCODE
barcode
n/a
BRAND
brand
Albin
CATEGORY
category
Sofas
CODEPERFORMANCE
codeperformance
n/a
COLOR
color
Wooden
CONSTITUENTS
constituents
n/a
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
The Camilla two-seater sofa is part of a complete family with the same basic design language, where beautiful details become functional features
DESIGN_OPTION
design option
-1
DESIGNER
designer
Olle Anderson
DURATIONUNIT
durationunit
Years
EXPECTEDLIFE
expectedlife
n/a
FEATURES
features
Removable covers including waterproof PUL fabric lining in the seat and backrest. PUL is a hospital-grade fabric. Extra seat and backrest covers. Full cover. Armrest protector.
FINISH
finish
Clear water-based lacquer. Solvent-based lacquer with one of our standard colours.
GRADE
grade
n/a
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcFurnishingElementType
IFCEXPORTTYPE
ifcexporttype
SOFA
INSTALLATIONDATE
installationdate
n/a
MAINCOLOR
maincolor
Wooden
MANUFACTURER
manufacturer
Albin
MANUFACTURERNAME
manufacturername
Albin
MANUFACTURERURL
manufacturerurl
https://www.albinihyssna.se/
MASSUNIT
massunit
1
MATERIAL
material
Wood & Textile
MODEL
model
Camilla sofa, 2 seater
MODELNUMBER
modelnumber
492
MODELREFERENCE
modelreference
n/a
NAME
name
Furniture_Sofas&ArmchairsCamilla-Sofa_2-seater
NBSDESCRIPTION
nbsdescription
Domestic chairs
NBSREFERENCE
nbsreference
45-35-20/365
NOMINALDEPTH
nominaldepth
739.281
NOMINALHEIGHT
nominalheight
915
NOMINALLENGTH
nominallength
1384.327
OMNICLASS_NUMBER
omniclass number
23.40.20.14.17
OMNICLASS_TITLE
omniclass title
Residential Tables and Cabinets
PRODUCTINFORMATION
productinformation
The Camilla two-seater sofa is part of a complete family with the same basic design language, where beautiful details become functional features
RENDER_APPEARANCE_SOURCE
render appearance source
3
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Sculptured
SHARED
shared
0
SIZE
size
1380x740x860 mm
STYLE
style
n/a
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
UNICLASS2
uniclass2
Pr_40_50_12_81
UNICLASS2015DESCRIPTION
uniclass2015description
Sofas
UNICLASS2015REFERENCE
uniclass2015reference
Pr_40_50_12_81
URL
url
https://www.albinihyssna.se/en/furniture/easy-chairs-sofas/493-camilla-sofa-3-seat/
VERSION
version
1
VERSIONDATE
versiondate
14/04/2022
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
n/a
WARRANTYDURATIONUNIT
warrantydurationunit
Years
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYGUARANTORPARTS
warrantyguarantorparts
n/a
WARRANTYSTARTDATE
warrantystartdate
n/a
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions