??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Albin
Description
Furniture_ChairsKeps-Chair
Bill of material
6O9F7KIM4
ORDERNO
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Movable
BARCODE
barcode
n/a
BRAND
brand
Albin
CATEGORY
category
Chairs
CODEPERFORMANCE
codeperformance
n/a
COLOR
color
Wooden
CONSTITUENTS
constituents
n/a
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Keps is a chair series designed to be tough and durable and has thus become a tried and true part of our range because it functions so well in all manner of environments.
DESIGN_OPTION
design option
-1
DESIGNER
designer
Bo Armstrong
DURATIONUNIT
durationunit
Years
EXPECTEDLIFE
expectedlife
n/a
FEATURES
features
Upholstered seat Upholstered seat with removable fabric cover including waterproof PUL fabric lining. Upholstered seat and back. Upholstered seat and backrest including waterproof PUL fabric lining. PUL is a hospital-grade fabric. Extra seat cover. Extra backrest cover. Extra-long armrest.
FINISH
finish
n/a
GRADE
grade
n/a
HIGHESTSEATINGHEIGHT
highestseatingheight
452.398
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcFurnishingElementType
IFCEXPORTTYPE
ifcexporttype
CHAIR
INSTALLATIONDATE
installationdate
n/a
LOWESTSEATINGHEIGHT
lowestseatingheight
452.398
MAINCOLOR
maincolor
Wooden
MANUFACTURER
manufacturer
Albin
MANUFACTURERNAME
manufacturername
Albin
MANUFACTURERURL
manufacturerurl
https://www.albinihyssna.se/
MASSUNIT
massunit
1
MATERIAL
material
Wood
MODEL
model
MODELNUMBER
modelnumber
033
MODELREFERENCE
modelreference
n/a
NAME
name
NBSDESCRIPTION
nbsdescription
Domestic chairs
NBSREFERENCE
nbsreference
45-35-20/365
NOMINALDEPTH
nominaldepth
530.456
NOMINALHEIGHT
nominalheight
905.663
NOMINALLENGTH
nominallength
474.493
OMNICLASS_NUMBER
omniclass number
23.40.20.14.14.11
OMNICLASS_TITLE
omniclass title
Chairs
PRODUCTINFORMATION
productinformation
Keps is a chair series designed to be tough and durable and has thus become a tried and true part of our range because it functions so well in all manner of environments.
RENDER_APPEARANCE_SOURCE
render appearance source
3
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
SEATINGHEIGHT
seatingheight
452.398
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Sculptured
SHARED
shared
0
SIZE
size
540x470x890 mm
STYLE
style
n/a
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
UNICLASS2
uniclass2
Pr_40_50_12_48
UNICLASS2015DESCRIPTION
uniclass2015description
Dining chairs
UNICLASS2015REFERENCE
uniclass2015reference
Pr_40_50_12_22
UPHOLSTERYVISIBILITY
upholsteryvisibility
URL
url
https://www.albinihyssna.se/en/furniture/chairs/033-keps-chair/
VERSION
version
1
VERSIONDATE
versiondate
18/03/2022
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
n/a
WARRANTYDURATIONUNIT
warrantydurationunit
Years
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYGUARANTORPARTS
warrantyguarantorparts
n/a
WARRANTYSTARTDATE
warrantystartdate
n/a
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions