??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
AutomationDirect
Description
Full Featured
Bill of material
SR55-414
ORDERNO
ADDITIONAL_INFORMATION
additional information
Optional EtherNetIP and Modbus TCP cards available
AMPERAGE_RATING
amperage rating
BRAND
brand
Stellar
COMMUNICATION_PORT_AND_CONNECTION_TYPE_S_
communication port and connection type(s)
(1) RS-485 (RJ12)
CONTROL_MODE
control mode
Sinusoidal
CONTROL_POWER_REQUIREMENT
control power requirement
120 VAC
CONTROLLER_TYPE
controller type
Full-featured
DANGEROUS_GOODS
dangerous goods
DERATING
derating
Unit may require derating for applications other than fans and pumps; see specifications for appropriate derating
ENCLOSURE_TYPE
enclosure type
Enclosed
FRAME_SIZE
frame size
3
INTERNALLY_BYPASSED
internally bypassed
Yes
IP_RATING
ip rating
IP20
ITEM
item
Soft starter
MOUNTING
mounting
Panel
NOMINAL_INPUT_VOLTAGE
nominal input voltage
200-480 VAC
NOMINAL_OUTPUT_VOLTAGE
nominal output voltage
200-480 VAC
NUMBER_OF_CONTROLLED_OUTPUT_PHASES
number of controlled output phases
3
NUMBER_OF_INPUT_PHASES
number of input phases
3
NUMBER_OF_OUTPUT_PHASES
number of output phases
3
OUTPUT_FREQUENCY_RANGE
output frequency range
0-60 Hz
OUTPUT_TYPE
output type
SCR output
PORT_PROTOCOL_S_
port protocol(s)
Modbus RTU
PORT_SPEED_S_
port speed(s)
up to 115.2k baud
REVERSE_CAPABILITY
reverse capability
None
SERIES
series
SR55
STARTS_PER_HOUR
starts per hour
3
TEMPERATURE_RATING
temperature rating
-20 to 50 deg C
TRIP_CLASS
trip class
Trip Class 102030
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions