??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AUMUELLER AUTOMATIC
Description
FTA Folding Arm Drives
Bill of material
fta_folding_arm_drives_please_download_family_type_catalogue_HI
VARIANTNAME
Please download Family type catalogue
VARIANTLOD
HI
DESIGNCOUNTRY
Design country
Germany
EDITIONNUMBER
Edition number
1.000
MANUFACTURERCOUNTRY
Manufacturer country
Germany
MANUFACTURERNAME
Manufacturer name
Aumüller Aumatic GmbH
NOMINALHEIGHT
Nominal height
40.000
NOMINALWIDTH
Nominal width
421.000
PRODUCTSKU
Product SKU
fta600
PRODUCTFAMILY
Product family
Drives
PRODUCTGROUP
Product group
Folding arm drives
PRODUCTNAME
Product name
FTA Folding arm drives
REGIONAFRICA
Region Africa
AO, BF, BI, BJ, BW, CD, CF, CG, CI, CM, CV, DJ, DZ, EH, ER, ET, GA, GH, GM, GN, GQ, GW, KE, KM, LR, LS, LY, MA, MG, ML, MR, MU, MW, MZ, NA, NE, NG, RE, RW, SC, SD, SH, SL, SN, SO, SS, ST, SZ, TD, TG, TN, TZ, UG, YT, ZA, ZM, ZW
REGIONANTARCTICA
Region Antarctica
None
REGIONASIA
Region Asia
AM, AZ, BD, BN, BT, CC, CN, CX, GE, HK, ID, IN, IO, JP, KG, KH, KP, KR, KZ, LA, LK, MM, MN, MO, MV, MY, NP, PH, PK, SG, TH, TJ, TM, TW, UZ, VN
REGIONEUROPE
Region Europe
AD, AL, AT, AX, BA, BE, BG, BY, CH, CY, CZ, DE, DK, EE, ES, FI, FO, FR, GB, GG, GI, GR, HR, HU, IE, IM, IS, IT, JE, LI, LT, LU, LV, MC, MD, ME, MK, MT, NL, NO, PL, PT, RO, RS, RU, SE, SI, SJ, SK, SM, UA, VA
REGIONMIDDLEEAST
Region Middle East
AE, AF, BH, EG, IL, IQ, IR, JO, KW, LB, OM, PS, QA, SA, SY, TR, YE
REGIONNORTHAMERICA
Region North America
AG, AI, AW, BB, BL, BM, BQ, BS, BZ, CA, CR, CU, CW, DM, DO, GD, GL, GP, GT, HN, HT, JM, KN, KY, LC, MF, MQ, MS, MX, NI, PA, PM, PR, SV, SX, TC, TT, US, VC, VG, VI
REGIONOCEANIA
Region Oceania
AS, AU, CK, FJ, FM, GU, KI, MH, MP, NC, NF, NR, NU, NZ, PF, PG, PN, PW, SB, TK, TL, TO, TV, UM, WF, WS, VU
REGIONSOUTHAMERICA
Region South America
AR, BO, BR, CL, CO, EC, FK, GF, GY, PE, PY, SR, UY, VE
WEIGHTNETKG
Weight Net (Kg)
0.000
BIMOBJECTCATEGORY
BIMobject category
Window Openers
IFCCLASSIFICATION
IFC Classification
Actuator
NBSREFERENCECODE
NBS Reference Code
16-16-02
NBSREFERENCEDESCRIPTION
NBS Reference Description
Actuators
UNSPSCCODE
UNSPSC Code
301716
UNICLASS20CODE
Uniclass 2.0 Code
PR-16-16-02
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Actuators
DEFAULTELEVATION
Default Elevation
4.000 FEET
CONNECTOR
Connector
24.000 V
MATERIALMAIN
Material main
Aluminium
MATERIALSECONDARY
Material secondary
Stainless steel
INSTALLATIONINSTRUCTIONS
Installation instructions
http://www.aumueller-gmbh.de/en/downloads/window-drives/
PRODUCTGUID
Product Guid
e2669767-f0d1-429d-b3a7-d89c95a61f99
PRODUCTCERTIFICATION
Product certification
http://www.aumueller-gmbh.de/en/downloads/window-drives/
TECHNICALDESCRIPTION
Technical description
http://www.aumueller-gmbh.de/en/downloads/window-drives/
BOSUSENATIVEGEOMETRIES
BOSUseNativeGeometries
1.000
BOS0127127127VISIBILITY
BOS_0_127_127_127_Visibility
0.000
BOS0BLUE
BOS_0_Blue
127.000
BOS0GREEN
BOS_0_Green
127.000
BOS0NATIVEVISIBILITY
BOS_0_Native_Visibility
1.000
BOS0RED
BOS_0_Red
127.000
BOS0VISIBILITY
BOS_0_Visibility
1.000
BOS10127127127VISIBILITY
BOS_10_127_127_127_Visibility
0.000
BOS10BLUE
BOS_10_Blue
127.000
BOS10GREEN
BOS_10_Green
127.000
BOS10NATIVEVISIBILITY
BOS_10_Native_Visibility
0.000
BOS10RED
BOS_10_Red
127.000
BOS10VISIBILITY
BOS_10_Visibility
0.000
BOS11127127127VISIBILITY
BOS_11_127_127_127_Visibility
0.000
BOS11BLUE
BOS_11_Blue
127.000
BOS11GREEN
BOS_11_Green
127.000
BOS11NATIVEVISIBILITY
BOS_11_Native_Visibility
0.000
BOS11RED
BOS_11_Red
127.000
BOS11VISIBILITY
BOS_11_Visibility
0.000
BOS12127127127VISIBILITY
BOS_12_127_127_127_Visibility
0.000
BOS12BLUE
BOS_12_Blue
127.000
BOS12GREEN
BOS_12_Green
127.000
BOS12NATIVEVISIBILITY
BOS_12_Native_Visibility
0.000
BOS12RED
BOS_12_Red
127.000
BOS12VISIBILITY
BOS_12_Visibility
0.000
BOS13127127127VISIBILITY
BOS_13_127_127_127_Visibility
0.000
BOS13BLUE
BOS_13_Blue
127.000
BOS13GREEN
BOS_13_Green
127.000
BOS13NATIVEVISIBILITY
BOS_13_Native_Visibility
0.000
BOS13RED
BOS_13_Red
127.000
BOS13VISIBILITY
BOS_13_Visibility
0.000
BOS14127127127VISIBILITY
BOS_14_127_127_127_Visibility
0.000
BOS14BLUE
BOS_14_Blue
127.000
BOS14GREEN
BOS_14_Green
127.000
BOS14NATIVEVISIBILITY
BOS_14_Native_Visibility
0.000
BOS14RED
BOS_14_Red
127.000
BOS14VISIBILITY
BOS_14_Visibility
0.000
BOS15127127127VISIBILITY
BOS_15_127_127_127_Visibility
0.000
BOS15BLUE
BOS_15_Blue
127.000
BOS15GREEN
BOS_15_Green
127.000
BOS15NATIVEVISIBILITY
BOS_15_Native_Visibility
0.000
BOS15RED
BOS_15_Red
127.000
BOS15VISIBILITY
BOS_15_Visibility
0.000
BOS16127127127VISIBILITY
BOS_16_127_127_127_Visibility
0.000
BOS16BLUE
BOS_16_Blue
127.000
BOS16GREEN
BOS_16_Green
127.000
BOS16NATIVEVISIBILITY
BOS_16_Native_Visibility
0.000
BOS16RED
BOS_16_Red
127.000
BOS16VISIBILITY
BOS_16_Visibility
0.000
BOS17127127127VISIBILITY
BOS_17_127_127_127_Visibility
0.000
BOS17BLUE
BOS_17_Blue
127.000
BOS17GREEN
BOS_17_Green
127.000
BOS17NATIVEVISIBILITY
BOS_17_Native_Visibility
0.000
BOS17RED
BOS_17_Red
127.000
BOS17VISIBILITY
BOS_17_Visibility
0.000
BOS18127127127VISIBILITY
BOS_18_127_127_127_Visibility
0.000
BOS18BLUE
BOS_18_Blue
127.000
BOS18GREEN
BOS_18_Green
127.000
BOS18NATIVEVISIBILITY
BOS_18_Native_Visibility
0.000
BOS18RED
BOS_18_Red
127.000
BOS18VISIBILITY
BOS_18_Visibility
0.000
BOS19127127127VISIBILITY
BOS_19_127_127_127_Visibility
0.000
BOS19BLUE
BOS_19_Blue
127.000
BOS19GREEN
BOS_19_Green
127.000
BOS19NATIVEVISIBILITY
BOS_19_Native_Visibility
0.000
BOS19RED
BOS_19_Red
127.000
BOS19VISIBILITY
BOS_19_Visibility
0.000
BOS1127127127VISIBILITY
BOS_1_127_127_127_Visibility
0.000
BOS1BLUE
BOS_1_Blue
127.000
BOS1GREEN
BOS_1_Green
127.000
BOS1NATIVEVISIBILITY
BOS_1_Native_Visibility
1.000
BOS1RED
BOS_1_Red
127.000
BOS1VISIBILITY
BOS_1_Visibility
1.000
BOS20127127127VISIBILITY
BOS_20_127_127_127_Visibility
0.000
BOS20BLUE
BOS_20_Blue
127.000
BOS20GREEN
BOS_20_Green
127.000
BOS20NATIVEVISIBILITY
BOS_20_Native_Visibility
0.000
BOS20RED
BOS_20_Red
127.000
BOS20VISIBILITY
BOS_20_Visibility
0.000
BOS21127127127VISIBILITY
BOS_21_127_127_127_Visibility
0.000
BOS21BLUE
BOS_21_Blue
127.000
BOS21GREEN
BOS_21_Green
127.000
BOS21NATIVEVISIBILITY
BOS_21_Native_Visibility
0.000
BOS21RED
BOS_21_Red
127.000
BOS21VISIBILITY
BOS_21_Visibility
0.000
BOS22127127127VISIBILITY
BOS_22_127_127_127_Visibility
0.000
BOS22BLUE
BOS_22_Blue
127.000
BOS22GREEN
BOS_22_Green
127.000
BOS22NATIVEVISIBILITY
BOS_22_Native_Visibility
1.000
BOS22RED
BOS_22_Red
127.000
BOS22VISIBILITY
BOS_22_Visibility
1.000
BOS23127127127VISIBILITY
BOS_23_127_127_127_Visibility
0.000
BOS23BLUE
BOS_23_Blue
127.000
BOS23GREEN
BOS_23_Green
127.000
BOS23NATIVEVISIBILITY
BOS_23_Native_Visibility
0.000
BOS23RED
BOS_23_Red
127.000
BOS23VISIBILITY
BOS_23_Visibility
0.000
BOS24127127127VISIBILITY
BOS_24_127_127_127_Visibility
0.000
BOS24BLUE
BOS_24_Blue
127.000
BOS24GREEN
BOS_24_Green
127.000
BOS24NATIVEVISIBILITY
BOS_24_Native_Visibility
0.000
BOS24RED
BOS_24_Red
127.000
BOS24VISIBILITY
BOS_24_Visibility
0.000
BOS25127127127VISIBILITY
BOS_25_127_127_127_Visibility
0.000
BOS25BLUE
BOS_25_Blue
127.000
BOS25GREEN
BOS_25_Green
127.000
BOS25NATIVEVISIBILITY
BOS_25_Native_Visibility
0.000
BOS25RED
BOS_25_Red
127.000
BOS25VISIBILITY
BOS_25_Visibility
0.000
BOS26127127127VISIBILITY
BOS_26_127_127_127_Visibility
0.000
BOS26BLUE
BOS_26_Blue
127.000
BOS26GREEN
BOS_26_Green
127.000
BOS26NATIVEVISIBILITY
BOS_26_Native_Visibility
0.000
BOS26RED
BOS_26_Red
127.000
BOS26VISIBILITY
BOS_26_Visibility
0.000
BOS27127127127VISIBILITY
BOS_27_127_127_127_Visibility
0.000
BOS27BLUE
BOS_27_Blue
127.000
BOS27GREEN
BOS_27_Green
127.000
BOS27NATIVEVISIBILITY
BOS_27_Native_Visibility
0.000
BOS27RED
BOS_27_Red
127.000
BOS27VISIBILITY
BOS_27_Visibility
0.000
BOS28127127127VISIBILITY
BOS_28_127_127_127_Visibility
0.000
BOS28BLUE
BOS_28_Blue
127.000
BOS28GREEN
BOS_28_Green
127.000
BOS28NATIVEVISIBILITY
BOS_28_Native_Visibility
0.000
BOS28RED
BOS_28_Red
127.000
BOS28VISIBILITY
BOS_28_Visibility
0.000
BOS29127127127VISIBILITY
BOS_29_127_127_127_Visibility
0.000
BOS29BLUE
BOS_29_Blue
127.000
BOS29GREEN
BOS_29_Green
127.000
BOS29NATIVEVISIBILITY
BOS_29_Native_Visibility
0.000
BOS29RED
BOS_29_Red
127.000
BOS29VISIBILITY
BOS_29_Visibility
0.000
BOS2127127127VISIBILITY
BOS_2_127_127_127_Visibility
0.000
BOS2BLUE
BOS_2_Blue
127.000
BOS2GREEN
BOS_2_Green
127.000
BOS2NATIVEVISIBILITY
BOS_2_Native_Visibility
1.000
BOS2RED
BOS_2_Red
127.000
BOS2VISIBILITY
BOS_2_Visibility
1.000
BOS30127127127VISIBILITY
BOS_30_127_127_127_Visibility
0.000
BOS30BLUE
BOS_30_Blue
127.000
BOS30GREEN
BOS_30_Green
127.000
BOS30NATIVEVISIBILITY
BOS_30_Native_Visibility
0.000
BOS30RED
BOS_30_Red
127.000
BOS30VISIBILITY
BOS_30_Visibility
0.000
BOS31127127127VISIBILITY
BOS_31_127_127_127_Visibility
0.000
BOS31BLUE
BOS_31_Blue
127.000
BOS31GREEN
BOS_31_Green
127.000
BOS31NATIVEVISIBILITY
BOS_31_Native_Visibility
0.000
BOS31RED
BOS_31_Red
127.000
BOS31VISIBILITY
BOS_31_Visibility
0.000
BOS32127127127VISIBILITY
BOS_32_127_127_127_Visibility
0.000
BOS32BLUE
BOS_32_Blue
127.000
BOS32GREEN
BOS_32_Green
127.000
BOS32NATIVEVISIBILITY
BOS_32_Native_Visibility
0.000
BOS32RED
BOS_32_Red
127.000
BOS32VISIBILITY
BOS_32_Visibility
0.000
BOS33127127127VISIBILITY
BOS_33_127_127_127_Visibility
0.000
BOS33BLUE
BOS_33_Blue
127.000
BOS33GREEN
BOS_33_Green
127.000
BOS33NATIVEVISIBILITY
BOS_33_Native_Visibility
0.000
BOS33RED
BOS_33_Red
127.000
BOS33VISIBILITY
BOS_33_Visibility
0.000
BOS34127127127VISIBILITY
BOS_34_127_127_127_Visibility
0.000
BOS34BLUE
BOS_34_Blue
127.000
BOS34GREEN
BOS_34_Green
127.000
BOS34NATIVEVISIBILITY
BOS_34_Native_Visibility
1.000
BOS34RED
BOS_34_Red
127.000
BOS34VISIBILITY
BOS_34_Visibility
1.000
BOS35127127127VISIBILITY
BOS_35_127_127_127_Visibility
0.000
BOS35BLUE
BOS_35_Blue
127.000
BOS35GREEN
BOS_35_Green
127.000
BOS35NATIVEVISIBILITY
BOS_35_Native_Visibility
0.000
BOS35RED
BOS_35_Red
127.000
BOS35VISIBILITY
BOS_35_Visibility
0.000
BOS36127127127VISIBILITY
BOS_36_127_127_127_Visibility
0.000
BOS36BLUE
BOS_36_Blue
127.000
BOS36GREEN
BOS_36_Green
127.000
BOS36NATIVEVISIBILITY
BOS_36_Native_Visibility
0.000
BOS36RED
BOS_36_Red
127.000
BOS36VISIBILITY
BOS_36_Visibility
0.000
BOS37127127127VISIBILITY
BOS_37_127_127_127_Visibility
0.000
BOS37BLUE
BOS_37_Blue
127.000
BOS37GREEN
BOS_37_Green
127.000
BOS37NATIVEVISIBILITY
BOS_37_Native_Visibility
1.000
BOS37RED
BOS_37_Red
127.000
BOS37VISIBILITY
BOS_37_Visibility
1.000
BOS38127127127VISIBILITY
BOS_38_127_127_127_Visibility
0.000
BOS38BLUE
BOS_38_Blue
127.000
BOS38GREEN
BOS_38_Green
127.000
BOS38NATIVEVISIBILITY
BOS_38_Native_Visibility
0.000
BOS38RED
BOS_38_Red
127.000
BOS38VISIBILITY
BOS_38_Visibility
0.000
BOS39127127127VISIBILITY
BOS_39_127_127_127_Visibility
0.000
BOS39BLUE
BOS_39_Blue
127.000
BOS39GREEN
BOS_39_Green
127.000
BOS39NATIVEVISIBILITY
BOS_39_Native_Visibility
1.000
BOS39RED
BOS_39_Red
127.000
BOS39VISIBILITY
BOS_39_Visibility
1.000
BOS3127127127VISIBILITY
BOS_3_127_127_127_Visibility
0.000
BOS3BLUE
BOS_3_Blue
127.000
BOS3GREEN
BOS_3_Green
127.000
BOS3NATIVEVISIBILITY
BOS_3_Native_Visibility
1.000
BOS3RED
BOS_3_Red
127.000
BOS3VISIBILITY
BOS_3_Visibility
1.000
BOS40127127127VISIBILITY
BOS_40_127_127_127_Visibility
0.000
BOS40BLUE
BOS_40_Blue
127.000
BOS40GREEN
BOS_40_Green
127.000
BOS40NATIVEVISIBILITY
BOS_40_Native_Visibility
1.000
BOS40RED
BOS_40_Red
127.000
BOS40VISIBILITY
BOS_40_Visibility
1.000
BOS41127127127VISIBILITY
BOS_41_127_127_127_Visibility
0.000
BOS41BLUE
BOS_41_Blue
127.000
BOS41GREEN
BOS_41_Green
127.000
BOS41NATIVEVISIBILITY
BOS_41_Native_Visibility
1.000
BOS41RED
BOS_41_Red
127.000
BOS41VISIBILITY
BOS_41_Visibility
1.000
BOS42127127127VISIBILITY
BOS_42_127_127_127_Visibility
0.000
BOS42BLUE
BOS_42_Blue
127.000
BOS42GREEN
BOS_42_Green
127.000
BOS42NATIVEVISIBILITY
BOS_42_Native_Visibility
1.000
BOS42RED
BOS_42_Red
127.000
BOS42VISIBILITY
BOS_42_Visibility
1.000
BOS43127127127VISIBILITY
BOS_43_127_127_127_Visibility
0.000
BOS43BLUE
BOS_43_Blue
127.000
BOS43GREEN
BOS_43_Green
127.000
BOS43NATIVEVISIBILITY
BOS_43_Native_Visibility
1.000
BOS43RED
BOS_43_Red
127.000
BOS43VISIBILITY
BOS_43_Visibility
1.000
BOS44127127127VISIBILITY
BOS_44_127_127_127_Visibility
0.000
BOS44BLUE
BOS_44_Blue
127.000
BOS44GREEN
BOS_44_Green
127.000
BOS44NATIVEVISIBILITY
BOS_44_Native_Visibility
1.000
BOS44RED
BOS_44_Red
127.000
BOS44VISIBILITY
BOS_44_Visibility
1.000
BOS45127127127VISIBILITY
BOS_45_127_127_127_Visibility
0.000
BOS45BLUE
BOS_45_Blue
127.000
BOS45GREEN
BOS_45_Green
127.000
BOS45NATIVEVISIBILITY
BOS_45_Native_Visibility
1.000
BOS45RED
BOS_45_Red
127.000
BOS45VISIBILITY
BOS_45_Visibility
1.000
BOS46127127127VISIBILITY
BOS_46_127_127_127_Visibility
0.000
BOS46BLUE
BOS_46_Blue
127.000
BOS46GREEN
BOS_46_Green
127.000
BOS46NATIVEVISIBILITY
BOS_46_Native_Visibility
0.000
BOS46RED
BOS_46_Red
127.000
BOS46VISIBILITY
BOS_46_Visibility
0.000
BOS47127127127VISIBILITY
BOS_47_127_127_127_Visibility
0.000
BOS47BLUE
BOS_47_Blue
127.000
BOS47GREEN
BOS_47_Green
127.000
BOS47NATIVEVISIBILITY
BOS_47_Native_Visibility
0.000
BOS47RED
BOS_47_Red
127.000
BOS47VISIBILITY
BOS_47_Visibility
0.000
BOS48127127127VISIBILITY
BOS_48_127_127_127_Visibility
0.000
BOS48BLUE
BOS_48_Blue
127.000
BOS48GREEN
BOS_48_Green
127.000
BOS48NATIVEVISIBILITY
BOS_48_Native_Visibility
0.000
BOS48RED
BOS_48_Red
127.000
BOS48VISIBILITY
BOS_48_Visibility
0.000
BOS49127127127VISIBILITY
BOS_49_127_127_127_Visibility
0.000
BOS49BLUE
BOS_49_Blue
127.000
BOS49GREEN
BOS_49_Green
127.000
BOS49NATIVEVISIBILITY
BOS_49_Native_Visibility
0.000
BOS49RED
BOS_49_Red
127.000
BOS49VISIBILITY
BOS_49_Visibility
0.000
BOS4127127127VISIBILITY
BOS_4_127_127_127_Visibility
0.000
BOS4BLUE
BOS_4_Blue
127.000
BOS4GREEN
BOS_4_Green
127.000
BOS4NATIVEVISIBILITY
BOS_4_Native_Visibility
0.000
BOS4RED
BOS_4_Red
127.000
BOS4VISIBILITY
BOS_4_Visibility
0.000
BOS50127127127VISIBILITY
BOS_50_127_127_127_Visibility
0.000
BOS50BLUE
BOS_50_Blue
127.000
BOS50GREEN
BOS_50_Green
127.000
BOS50NATIVEVISIBILITY
BOS_50_Native_Visibility
0.000
BOS50RED
BOS_50_Red
127.000
BOS50VISIBILITY
BOS_50_Visibility
0.000
BOS51127127127VISIBILITY
BOS_51_127_127_127_Visibility
0.000
BOS51BLUE
BOS_51_Blue
127.000
BOS51GREEN
BOS_51_Green
127.000
BOS51NATIVEVISIBILITY
BOS_51_Native_Visibility
0.000
BOS51RED
BOS_51_Red
127.000
BOS51VISIBILITY
BOS_51_Visibility
0.000
BOS52127127127VISIBILITY
BOS_52_127_127_127_Visibility
0.000
BOS52BLUE
BOS_52_Blue
127.000
BOS52GREEN
BOS_52_Green
127.000
BOS52NATIVEVISIBILITY
BOS_52_Native_Visibility
0.000
BOS52RED
BOS_52_Red
127.000
BOS52VISIBILITY
BOS_52_Visibility
0.000
BOS53127127127VISIBILITY
BOS_53_127_127_127_Visibility
0.000
BOS53BLUE
BOS_53_Blue
127.000
BOS53GREEN
BOS_53_Green
127.000
BOS53NATIVEVISIBILITY
BOS_53_Native_Visibility
0.000
BOS53RED
BOS_53_Red
127.000
BOS53VISIBILITY
BOS_53_Visibility
0.000
BOS54127127127VISIBILITY
BOS_54_127_127_127_Visibility
0.000
BOS54BLUE
BOS_54_Blue
127.000
BOS54GREEN
BOS_54_Green
127.000
BOS54NATIVEVISIBILITY
BOS_54_Native_Visibility
0.000
BOS54RED
BOS_54_Red
127.000
BOS54VISIBILITY
BOS_54_Visibility
0.000
BOS55127127127VISIBILITY
BOS_55_127_127_127_Visibility
0.000
BOS55BLUE
BOS_55_Blue
127.000
BOS55GREEN
BOS_55_Green
127.000
BOS55NATIVEVISIBILITY
BOS_55_Native_Visibility
0.000
BOS55RED
BOS_55_Red
127.000
BOS55VISIBILITY
BOS_55_Visibility
0.000
BOS56127127127VISIBILITY
BOS_56_127_127_127_Visibility
0.000
BOS56BLUE
BOS_56_Blue
127.000
BOS56GREEN
BOS_56_Green
127.000
BOS56NATIVEVISIBILITY
BOS_56_Native_Visibility
1.000
BOS56RED
BOS_56_Red
127.000
BOS56VISIBILITY
BOS_56_Visibility
1.000
BOS57127127127VISIBILITY
BOS_57_127_127_127_Visibility
0.000
BOS57BLUE
BOS_57_Blue
127.000
BOS57GREEN
BOS_57_Green
127.000
BOS57NATIVEVISIBILITY
BOS_57_Native_Visibility
0.000
BOS57RED
BOS_57_Red
127.000
BOS57VISIBILITY
BOS_57_Visibility
0.000
BOS58127127127VISIBILITY
BOS_58_127_127_127_Visibility
0.000
BOS58BLUE
BOS_58_Blue
127.000
BOS58GREEN
BOS_58_Green
127.000
BOS58NATIVEVISIBILITY
BOS_58_Native_Visibility
0.000
BOS58RED
BOS_58_Red
127.000
BOS58VISIBILITY
BOS_58_Visibility
0.000
BOS59127127127VISIBILITY
BOS_59_127_127_127_Visibility
0.000
BOS59BLUE
BOS_59_Blue
127.000
BOS59GREEN
BOS_59_Green
127.000
BOS59NATIVEVISIBILITY
BOS_59_Native_Visibility
0.000
BOS59RED
BOS_59_Red
127.000
BOS59VISIBILITY
BOS_59_Visibility
0.000
BOS5127127127VISIBILITY
BOS_5_127_127_127_Visibility
0.000
BOS5BLUE
BOS_5_Blue
127.000
BOS5GREEN
BOS_5_Green
127.000
BOS5NATIVEVISIBILITY
BOS_5_Native_Visibility
1.000
BOS5RED
BOS_5_Red
127.000
BOS5VISIBILITY
BOS_5_Visibility
1.000
BOS60127127127VISIBILITY
BOS_60_127_127_127_Visibility
0.000
BOS60BLUE
BOS_60_Blue
127.000
BOS60GREEN
BOS_60_Green
127.000
BOS60NATIVEVISIBILITY
BOS_60_Native_Visibility
0.000
BOS60RED
BOS_60_Red
127.000
BOS60VISIBILITY
BOS_60_Visibility
0.000
BOS61127127127VISIBILITY
BOS_61_127_127_127_Visibility
0.000
BOS61BLUE
BOS_61_Blue
127.000
BOS61GREEN
BOS_61_Green
127.000
BOS61NATIVEVISIBILITY
BOS_61_Native_Visibility
0.000
BOS61RED
BOS_61_Red
127.000
BOS61VISIBILITY
BOS_61_Visibility
0.000
BOS62127127127VISIBILITY
BOS_62_127_127_127_Visibility
0.000
BOS62BLUE
BOS_62_Blue
127.000
BOS62GREEN
BOS_62_Green
127.000
BOS62NATIVEVISIBILITY
BOS_62_Native_Visibility
0.000
BOS62RED
BOS_62_Red
127.000
BOS62VISIBILITY
BOS_62_Visibility
0.000
BOS63127127127VISIBILITY
BOS_63_127_127_127_Visibility
0.000
BOS63BLUE
BOS_63_Blue
127.000
BOS63GREEN
BOS_63_Green
127.000
BOS63NATIVEVISIBILITY
BOS_63_Native_Visibility
0.000
BOS63RED
BOS_63_Red
127.000
BOS63VISIBILITY
BOS_63_Visibility
0.000
BOS64127127127VISIBILITY
BOS_64_127_127_127_Visibility
0.000
BOS64BLUE
BOS_64_Blue
127.000
BOS64GREEN
BOS_64_Green
127.000
BOS64NATIVEVISIBILITY
BOS_64_Native_Visibility
1.000
BOS64RED
BOS_64_Red
127.000
BOS64VISIBILITY
BOS_64_Visibility
1.000
BOS65127127127VISIBILITY
BOS_65_127_127_127_Visibility
0.000
BOS65BLUE
BOS_65_Blue
127.000
BOS65GREEN
BOS_65_Green
127.000
BOS65NATIVEVISIBILITY
BOS_65_Native_Visibility
0.000
BOS65RED
BOS_65_Red
127.000
BOS65VISIBILITY
BOS_65_Visibility
0.000
BOS66127127127VISIBILITY
BOS_66_127_127_127_Visibility
0.000
BOS66BLUE
BOS_66_Blue
127.000
BOS66GREEN
BOS_66_Green
127.000
BOS66NATIVEVISIBILITY
BOS_66_Native_Visibility
0.000
BOS66RED
BOS_66_Red
127.000
BOS66VISIBILITY
BOS_66_Visibility
0.000
BOS67127127127VISIBILITY
BOS_67_127_127_127_Visibility
0.000
BOS67BLUE
BOS_67_Blue
127.000
BOS67GREEN
BOS_67_Green
127.000
BOS67NATIVEVISIBILITY
BOS_67_Native_Visibility
0.000
BOS67RED
BOS_67_Red
127.000
BOS67VISIBILITY
BOS_67_Visibility
0.000
BOS68127127127VISIBILITY
BOS_68_127_127_127_Visibility
0.000
BOS68BLUE
BOS_68_Blue
127.000
BOS68GREEN
BOS_68_Green
127.000
BOS68NATIVEVISIBILITY
BOS_68_Native_Visibility
0.000
BOS68RED
BOS_68_Red
127.000
BOS68VISIBILITY
BOS_68_Visibility
0.000
BOS69127127127VISIBILITY
BOS_69_127_127_127_Visibility
0.000
BOS69BLUE
BOS_69_Blue
127.000
BOS69GREEN
BOS_69_Green
127.000
BOS69NATIVEVISIBILITY
BOS_69_Native_Visibility
0.000
BOS69RED
BOS_69_Red
127.000
BOS69VISIBILITY
BOS_69_Visibility
0.000
BOS6127127127VISIBILITY
BOS_6_127_127_127_Visibility
0.000
BOS6BLUE
BOS_6_Blue
127.000
BOS6GREEN
BOS_6_Green
127.000
BOS6NATIVEVISIBILITY
BOS_6_Native_Visibility
1.000
BOS6RED
BOS_6_Red
127.000
BOS6VISIBILITY
BOS_6_Visibility
1.000
BOS70127127127VISIBILITY
BOS_70_127_127_127_Visibility
0.000
BOS70BLUE
BOS_70_Blue
127.000
BOS70GREEN
BOS_70_Green
127.000
BOS70NATIVEVISIBILITY
BOS_70_Native_Visibility
1.000
BOS70RED
BOS_70_Red
127.000
BOS70VISIBILITY
BOS_70_Visibility
1.000
BOS7127127127VISIBILITY
BOS_7_127_127_127_Visibility
0.000
BOS7BLUE
BOS_7_Blue
127.000
BOS7GREEN
BOS_7_Green
127.000
BOS7NATIVEVISIBILITY
BOS_7_Native_Visibility
1.000
BOS7RED
BOS_7_Red
127.000
BOS7VISIBILITY
BOS_7_Visibility
1.000
BOS8127127127VISIBILITY
BOS_8_127_127_127_Visibility
0.000
BOS8BLUE
BOS_8_Blue
127.000
BOS8GREEN
BOS_8_Green
127.000
BOS8NATIVEVISIBILITY
BOS_8_Native_Visibility
1.000
BOS8RED
BOS_8_Red
127.000
BOS8VISIBILITY
BOS_8_Visibility
1.000
BOS9127127127VISIBILITY
BOS_9_127_127_127_Visibility
0.000
BOS9BLUE
BOS_9_Blue
127.000
BOS9GREEN
BOS_9_Green
127.000
BOS9NATIVEVISIBILITY
BOS_9_Native_Visibility
0.000
BOS9RED
BOS_9_Red
127.000
BOS9VISIBILITY
BOS_9_Visibility
0.000
BOSOPERATION
BOS_Operation
Open
BOSTYPE
BOS_Type
FTA_600_DF
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions