??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Phidgets
Description
FSR
Bill of material
8″ FlexiForce 0-1lb. Resistive Force Sensor
ORDERNO
AMERICAN_HTS_IMPORT_CODE
american hts import code
CANADIAN_HS_EXPORT_CODE
canadian hs export code
CONTROLLED_BY
controlled by
COUNTRY_OF_ORIGIN
country of origin
CURRENT_CONSUMPTION_MAX
current consumption max
FORCE_MAX
force max
FORCE_MIN
force min
LIFESPAN
lifespan
OPERATING_TEMPERATURE_MAX
operating temperature max
OPERATING_TEMPERATURE_MIN
operating temperature min
OUTPUT_IMPEDANCE
output impedance
SENSOR_OUTPUT_TYPE
sensor output type
SENSOR_TYPE
sensor type
NAME
name
CURRENT_CONSUMPTION__OVERLOAD_
current consumption (overload)
CURRENT_CONSUMPTION_MIN
current consumption min
MEASUREMENT_ERROR_MAX
measurement error max
RECOMMENDED_WIRE_SIZE
recommended wire size
SUPPLY_VOLTAGE_MAX
supply voltage max
SUPPLY_VOLTAGE_MIN
supply voltage min
SENSING_AREA
sensing area
HYSTERESIS_MAX
hysteresis max
IP_RATING
ip rating
LONG_TERM_DRIFT_MAX
long-term drift max
REPEATABILITY_ERROR_MAX
repeatability error max
RESPONSE_TIME_MAX
response time max
TEMPERATURE_SENSITIVITY_MAX
temperature sensitivity max
PRESSURE_MAX
pressure max
PRESSURE_MIN
pressure min
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions