??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Helmer Scientific
Description
Freezer-Laboratory-Helmer-i.Series-iUF126.rfa
Bill of material
iUF126 - Flaked Satin - Blue
IDENT
iUF126 - Flaked Satin - Blue
VAR04_CSI
04 csi
04_x0020_CSI
VAR95_CSI
95 csi
95_x0020_CSI
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E1020800
BIDDING
bidding
BOX_OR_BAG_CAPACITY
box or bag capacity
528 standard 2" (51mm) boxes
CATEGORY
category
CERTIFICATION
certification
Certified to applicable UL and CSA standards by a NRTL. ISO 13485:3002 certified.
CLEARANCE_ABOVE_UNIT
clearance above unit
8" (203mm)
CLEARANCE_BEHIND_UNIT
clearance behind unit
4" (102mm)
COLOR_AVAILABILITY
color availability
Blue
COMPRESSOR
compressor
Two Stage Cascade System, 1.5HP Hermetic, Air-Cooled, R404A nonflammable CFC/HFCF-free (High Stage), R508B nonflammable CFC/HFCF-free (Low Stage), R601 natural refrigerant (Low Stage)
COST
cost
0
COST_INFO
cost info
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Ultra-Low Freezer - i.Series
DESIGN_OPTION
design option
-1
ELECTRICAL
electrical
208 / 230V, 60Hz, 11.0FLA
EXTERIOR_DIMENSIONS
exterior dimensions
40.2 x 78.2 x 34.8" (1021mm x 1986mm x 884mm)
FAMILY_NAME
family name
HANDLE
handle
HOST
host
0
INSTALL_TYPE
install type
Upright
INTERIOR_DIMENSIONS
interior dimensions
34.4 x 54.1 x 23.3" (874mm x 1374mm x 592mm)
KEYNOTE
keynote
MANUFACTURER
manufacturer
Helmer, Inc.
MANUFACTURER_ADDRESS
manufacturer address
14400 Bergen Blvd, Noblesville, IN 46060
MANUFACTURER_EMAIL
manufacturer email
MANUFACTURER_FAX
manufacturer fax
+1.317.773.9082
MANUFACTURER_PHONE
manufacturer phone
+1.317.773.9073
MANUFACTURER_TOLL_FREE_PHONE
manufacturer toll free phone
+1.800.743.5637
MASSUNIT
massunit
1
MATERIAL
material
Powder Coated Galvannealed Steel
MODEL
model
iUF126
NUMBER_OF_BASKETS
number of baskets
0
NUMBER_OF_DOORS
number of doors
1
NUMBER_OF_DOORS_NOTE
number of doors note
1 Outer / 5 Inner
NUMBER_OF_DRAWERS
number of drawers
0
NUMBER_OF_SHELVES
number of shelves
4
NUMBER_OF_SHELVES_NOTE
number of shelves note
4 Shelves / 5 Compartments
OMNICLASS_NUMBER
omniclass number
23.40.40.11.11.14
OMNICLASS_TITLE
omniclass title
Freezers
OPERATING_TEMP_RANGE
operating temp range
-50°C to -86°C
OVERALL_EXTERIOR_DIMENSIONS
overall exterior dimensions
43.8 x 78.2 x 37.5" (1113mm x 1986mm x 953mm) (includes handle, casters, and hinges) Fits through standard 36" (914mm) doorway
PART_TYPE
part type
0
PRODUCT_LINE
product line
PRODUCT_PAGE_URL
product page url
http://www.helmerinc.com/products/blood-banktransfusion-service.html
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SUBCATEGORY
subcategory
Ultra-Low Freezer
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT
unit
URL
url
http://www.helmerinc.com
VOLUME
volume
26
WARRANTY
warranty
5 years compressor, 2 years parts, 2 years labor
WEIGHT
weight
725
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions