??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Clark Dietrich
Description
Framing clip uniclip rigid connection
Bill of material
framing_clip_uniclip_rigid_connection_ucec_3_1_2__HI
VARIANTNAME
UCEC 3 1/2"
VARIANTLOD
HI
CDBSMR5REGIONALMATERIALS
CDBS MR 5 regional materials
CDBS operates regional plants nationwide
CDBSMR4PRECONSUMER
CDBS MR 4 pre-consumer
6.8% min.
CDBSMR4POSTCONSUMER
CDBS MR 4 post-consumer
25.5% min.
CDBSMR2CONSTRUCTIONWASTE
CDBS MR 2 Construction Waste
Steel is 100% recyclable
CDBSLEEDINFO
CDBS LEED Info
http://www.clarkdietrich.com/services/leed-services
DEFAULTELEVATION
Default Elevation
48.000 Inch
WIDTH
Width
4.500 Inch
LENGTH
Length
3.500 Inch
FLANGE
Flange
1.500 Inch
URL
http://www.clarkdietrich.com/products/rigid-connections/uni-clip-end-clip-ucec
TYPECOMMENTS
Type Comments
Rigid Clip
SPECIFICATIONS
Specifications
http://www.clarkdietrich.com/support-tools/architectural-specifications
MODEL
Model
Uni-Clip End Clip (UCEC)
KEYNOTE
Keynote
05.40.00
DESIGNTHICKNESS
Design Thickness
0.0713"
DESCRIPTION
Description
Rigid Clip
MANUFACTURER
Manufacturer
ClarkDietrich Building Systems
GAUGE
Gauge
14.000
PRODUCTSUBMITTALSHEET
Product Submittal Sheet
http://submittalpro.clarkdietrich.com/dyn_pdf/%7B%22pdf_type%22%3A%22individual_product%22%2C%22project_product_code%22%3A%22product%7Crigid_clips~product_code%7CUCEC%22%7D/CD_UCEC.pdf
CLARKDIETRICHBUILDINGSYSTEMSURL
ClarkDietrich Building Systems URL
http://www.clarkdietrich.com
CDBSTECHSUPPORT
CDBS Tech Support
http://www.clarkdietrich.com/services/technical-services
CDBSCODEAPPROVALSMSDS
CDBS Code Approvals & MSDS
http://www.clarkdietrich.com/support-tools/support-docs
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions