??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Clark Dietrich
Description
Framing clip faststrut
Bill of material
framing_clip_faststrut_fs12_HI
VARIANTNAME
VARIANTLOD
HI
CDBSMR5REGIONALMATERIALS
CDBS MR 5 regional materials
CDBS operates regional plants nationwide
CDBSMR4PRECONSUMER
CDBS MR 4 pre-consumer
6.8% min.
CDBSMR4POSTCONSUMER
CDBS MR 4 post-consumer
25.5% min.
CDBSMR2CONSTRUCTIONWASTE
CDBS MR 2 Construction Waste
Steel is 100% recyclable
CDBSLEEDINFO
CDBS LEED Info
http://www.clarkdietrich.com/services/leed-services
VOIDARRAY
Void Array
SWEEPARRAY
Sweep Array
DEFAULTELEVATION
Default Elevation
48.000 Inch
WIDTH
Width
4.000 Inch
LENGTH
Length
Inch
FLANGE
Flange
2.000 Inch
SPECIFICATIONS
Specifications
http://www.clarkdietrich.com/support-tools/architectural-specifications
MODEL
Model
Fast Strut (FS)
URL
http://www.clarkdietrich.com/products/curtain-wall-bypass-connections/fast-strut-fs12-fs15
TYPECOMMENTS
Type Comments
Deflection Clip
KEYNOTE
Keynote
05.40.00
DESIGNTHICKNESS
Design Thickness
0.0713"
DESCRIPTION
Description
Deflection Clip - Bypass
MANUFACTURER
Manufacturer
ClarkDietrich Building Systems
GAUGE
Gauge
14.000
PRODUCTSUBMITTALSHEET
Product Submittal Sheet
http://submittalpro.clarkdietrich.com/dyn_pdf/%7B%22pdf_type%22%3A%22individual_product%22%2C%22project_product_code%22%3A%22product%7Cdeflection_clip~product_code%7CFS12%22%7D/CD_FS12.pdf
CLARKDIETRICHBUILDINGSYSTEMSURL
ClarkDietrich Building Systems URL
http://www.clarkdietrich.com
CDBSTECHSUPPORT
CDBS Tech Support
http://www.clarkdietrich.com/services/technical-services
CDBSCODEAPPROVALSMSDS
CDBS Code Approvals & MSDS
http://www.clarkdietrich.com/support-tools/support-docs
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions