??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Я согласен, что мои данные могут быть переданы потенциальным создателям каталога
Catalog navigation
Выбор CAD модели
Доступные продукты: 4
HELP_VARIABLE
Company
Clark Dietrich
Description
Framing clip extended uni clip
Bill of material
framing_clip_extended_uni_clip_uxrc_12__HI
VARIANTNAME
VARIANTLOD
HI
CDBSMR5REGIONALMATERIAL
CDBS MR 5 regional material
CD operates regional plants nationwide
CDBSMR4PRECONSUMER
CDBS MR 4 pre-consumer
6.8% min.
CDBSMR4POSTCONSUMER
CDBS MR 4 post-consumer
25.5% min.
CDBSMR2CONSTRUCTIONWASTE
CDBS MR 2 Construction Waste
Steel is 100% recyclable
CDLEEDINFO
CD LEED Info
http://www.clarkdietrich.com/services/leed-services
DEFAULTELEVATION
Default Elevation
48.000 Дюйм
WIDTH
Width
4.750 Дюйм
LENGTH
Length
Дюйм
FLANGE
Flange
1.875 Дюйм
URL
http://www.clarkdietrich.com/products/rigid-connections/extended-uni-clip-uxrc
TYPECOMMENTS
Type Comments
Rigid Clip
SPECIFICATIONS
Specifications
http://www.clarkdietrich.com/support-tools/architectural-specifications
MODEL
Model
Extended Uni-Clip (UXRC)
MANUFACTURER
Manufacturer
ClarkDietrich Building Systems
KEYNOTE
Keynote
05.40.00
GAUGE
Gauge
14.000
DESCRIPTION
Description
Rigid Clip
PRODUCTSUBMITTALSHEET
Product Submittal Sheet
http://submittalpro.clarkdietrich.com/dyn_pdf/%7B%22pdf_type%22%3A%22individual_product%22%2C%22project_product_code%22%3A%22product%7Crigid_clips~product_code%7CUXRC-12%22%7D/CD_UXRC-12.pdf
CLARKDIETRICHBUILDINGSYSTEMSURL
ClarkDietrich Building Systems URL
http://www.clarkdietrich.com
CDBSTECHSUPPORT
CDBS Tech Support
http://www.clarkdietrich.com/services/technical-services
CDBSCODEAPPROVALSMSDS
CDBS Code Approvals & MSDS
http://www.clarkdietrich.com/services/technical-services
Preview - Generation
Предпросмотр
Форматы
Файлы
3D
2D

Embedded user actions