??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
可提供的產品: 12
HELP_VARIABLE
Company
AutomationDirect
Description
Frames
Bill of material
568328
ORDERNO
BRAND
brand
Murrplastik
COLOR
color
FRAME_MATERIAL
frame material
FRAME_SIZE
frame size
GROMMET_BLOCK_MATERIAL
grommet block material
IP_RATING
ip rating
ITEM
item
NUMBER_OF_OPENINGS
number of openings
REQUIRES
requires
SERIES
series
NAME
name
ADDITIONAL_INFORMATION
additional information
FOR_USE_WITH
for use with
MATERIAL
material
REPLACEMENT
replacement
Preview - Generation
預覽
格式
Files
3D
2D

Embedded user actions