??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Frontier Pitts
Description
FPT1 Turnstile
Bill of material
FPT1 Turnstile
ORDERNO
FPT1 Turnstile
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ACCESSORIES
accessories
Signage, cowled switch
ACOUSTICRATING
acousticrating
n/a
ANALYTIC_CONSTRUCTION
analytic construction
ASSEMBLY_CODE
assembly code
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Fixed
AUTHOR
author
NBS
BARCODE
barcode
n/a
CALCULATEDFOUNDATIONPOSITION
calculatedfoundationposition
2250
CATEGORY
category
Pr_30_59_34_13:Carbon steel full height turnstiles
CODEPERFORMANCE
codeperformance
BS EN 12453, 20 year corrosion protection to BS 5493 1977 (revised 1984)
COLOR
color
Any colour in the RAL colour range
CONSTITUENTS
constituents
n/a
CONSTRUCTION_TYPE
construction type
STEEL
CONTROLUNIT
controlunit
230 V, 50 Hz, 2 A supply, single phase
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
1300
DESCRIPTION
description
Full height pedestrial turnstile designed for perimeter use
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
year
ELECTRICALDEVICENOMINALPOWER
electricaldevicenominalpower
175
EXPECTEDLIFE
expectedlife
15
FAMILY_NAME
family name
FEATURES
features
Bespoke manufacturing available
FINISH
finish
Shotblasted, hot zinc sprayed, primed and finished with final coat of polyurethane paint
FINISHOPTIONS
finishoptions
Shotblasted, hot zinc sprayed, primed & finished with a final coat of polyurethane paint
FIRE_RATING
fire rating
FIREEXIT
fireexit
0
FIRERATING
firerating
n/a
FOUNDATIONDEPTH
foundationdepth
300
FOUNDATIONMATERIAL
foundationmaterial
FOUNDATIONSIZE
foundationsize
1500 x 1500 x 300 mm
FUNCTION
function
1
GLAZINGAREAFRACTION
glazingareafraction
0
GRADE
grade
BS EN 10025-1:2004, BS EN 10210-1:2006, BS 5493:1977, BS EN ISO12944-1, BS EN 61439-5:2011, BS EN 60204-1:2006, BS EN 61000-4-21:2011, BS EN 60529:1992, BS 7036- 0 to 4:2014
HANDICAPACCESSIBLE
handicapaccessible
0
HASFOUNDATION
hasfoundation
1
HASPROTECTIVEEARTH
hasprotectiveearth
1
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
2250
HOST
host
5
IFCEXPORTAS
ifcexportas
IfcDoorType
IFCEXPORTTYPE
ifcexporttype
DOOR
INFILTRATION
infiltration
0
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
INSULATIONSTANDARDCLASS
insulationstandardclass
n/a
IP_CODE
ip_code
IP 54
ISEXTERNAL
isexternal
1
KEYNOTE
keynote
LEAVESANDSURROUNDS
leavesandsurrounds
32 mm dia vertical bars with 50 x 50 mm columns
MANUFACTURERNAME
manufacturername
Frontier Pitts Ltd
MANUFACTURERURL
manufacturerurl
www.frontierpitts.com
MASSUNIT
massunit
1
MATERIAL
material
Steel
MODEL
model
MODELNUMBER
modelnumber
FPT1
MODELREFERENCE
modelreference
Full Height Turnstile 'FPT1' Single Rotor
MOTORRATING
motorrating
100% duty rated for continuous and frequent use
NAME
name
FPT1 Turnstile
NBSDESCRIPTION
nbsdescription
Carbon steel full height turnstiles
NBSNOTE
nbsnote
n/a
NBSOFFICEMASTERTAG
nbsofficemastertag
n/a
NBSREFERENCE
nbsreference
45-25-35/343
NBSTYPEID
nbstypeid
n/a
NOMINALCURRENT
nominalcurrent
10
NOMINALFREQUENCYRANGE
nominalfrequencyrange
50-60 Hz
NOMINALHEIGHT
nominalheight
2250
NOMINALLENGTH
nominallength
1235
NOMINALVOLTAGE
nominalvoltage
200 - 240 V (single phase)
NOMINALWIDTH
nominalwidth
1400
NUMBEROFPOLES
numberofpoles
2
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OPERATION
operation
REVOLVING
OPERATIONOPTIONS
operationoptions
Can be interfaced to any access control systems
PHASEANGLE
phaseangle
0
PHASEREFERENCE
phasereference
n/a
PRODUCTINFORMATION
productinformation
www.frontierpitts.com/fileadmin/user_upload/datasheets/Full_Height_Pedestrian_Control_Turnstiles.pdf
REFERENCE
reference
n/a
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROTATION
rotation
Clockwise and Anti-clockwise
ROTATIONOPTIONS
rotationoptions
90° or 120°rotor options
ROUGH_HEIGHT
rough height
0
ROUGH_WIDTH
rough width
0
SECURITYRATING
securityrating
n/a
SELFCLOSING
selfclosing
0
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Cylindrical
SHARED
shared
0
SIZE
size
n/a
SMOKESTOP
smokestop
0
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THERMALTRANSMITTANCE
thermaltransmittance
0
THICKNESS
thickness
0
TURNSTILEHEIGHT
turnstileheight
2020.000
TURNSTILEMATERIAL
turnstilematerial
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2015CODE
uniclass2015code
Pr_30_59_34_13
UNICLASS2015TITLE
uniclass2015title
Carbon steel full height turnstiles
UNICLASS2015VERSION
uniclass2015version
Products v1.3
URL
url
USAGECURRENT
usagecurrent
10
USES
uses
Perimeter use, usually adjacent to security gates to provide both pedestrian and vehicular control
VERSION
version
1
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WALKWAYWIDTHOPTIONS
walkwaywidthoptions
520 mm, 610 mm
WARRANTYDESCRIPTION
warrantydescription
1 year
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
1
WARRANTYDURATIONUNIT
warrantydurationunit
year
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
WIDTH
width
1500
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions