??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 23
HELP_VARIABLE
Company
FAKRO
Description
FPP
Bill of material
114x140
ORDERNO
VAR1_KLAMKA
1 klamka
VAR2_KLAMKI
2 klamki
ALWAYS_VERTICAL
always vertical
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFINE_THERMAL_PROPERTIES_BY
define thermal properties by
0
DESIGN_OPTION
design option
-1
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
HOST
host
4
LICZBA_ELEMENT_W_SZYKU
liczba elementów szyku
MASSUNIT
massunit
1
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
0
ROUGH_WIDTH
rough width
0
SHARED
shared
0
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
SZ_ROLETY
sz rolety
SZEROKO_C_NAWIEWNIKA
szerokośc nawiewnika
SZEROKO__
szerokość
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
VERSION
version
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WIDTH
width
WYS_OBLACHOWANIA
wys oblachowania
WYSOKO__
wysokość
NAME
name
AIR_INLET
air inlet
AIR_INLET_EFFICIENCY___10PA
air inlet efficiency - 10pa
AIR_PERMEABILITY_CLASS_EN_1026__EN_12207
air permeability class en 1026; en 12207
ANGLED_OPENING_BOTTOM
angled opening bottom
ANGLED_OPENING_TOP
angled opening top
APRON_VISIBLE
apron visible
COLOUR
colour
DESCRIPTION
description
FIRE_RESISTANCE_CLASS
fire resistance class
FRAME_AREA
frame area
FRAME_THERMAL_INSULATION_UF__W_M2K__EN_ISO_10077_1__EN_ISO_10077_2
frame thermal insulation uf [w/m2k] en iso 10077-1; en iso 10077-2
GLASS_PERIMETER
glass perimeter
GLASS_STRUCTURE
glass structure
GLAZING_AREA
glazing area
GLAZING_U_VALUE__W_M2K__EN_12567_2
glazing u-value [w/m2k] en 12567-2
IFC_CLASSIFICATION
ifc classification
LIGHT_TRANSMITTANCE_FACTOR_TV_EN_410
light transmittance factor tv en 410
MANUFACTURER
manufacturer
MATERIAL
material
MODEL
model
NBS_REFERENCE
nbs reference
NBS_REFERENCE_DESCRIPTION
nbs reference description
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OPENING_METHOD
opening method
OPERATION_MODE
operation mode
PLACEMENT_HEIGHT
placement height
ROOF_ANGLE
roof angle
SOLAR_FACTOR___G__EN_410
solar factor [ g] en 410
SQUARE_REVEAL_LENGTH
square reveal length
THERMAL_INSULATION_OF_FRAME_AND_GLAZING_CONNECTION__PSI___W_MK__EN_ISO_10077_1__EN_ISO_10077_2
thermal insulation of frame and glazing connection (psi) [w/mk] en iso 10077-1; en iso 10077-2
UNICLASS_1_4_CODE
uniclass 1.4 code
UNICLASS_1_4_DESCRIPTION
uniclass 1.4 description
UNICLASS_2_0_CODE
uniclass 2.0 code
UNICLASS_2_0_DESCRIPTION
uniclass 2.0 description
UNSPC_CATEGORY
unspc category
UNSPC_CODE
unspc code
URL
url
UV_RADIATION_EN_410
uv radiation en 410
WATERTIGHTNESS___UNSHIELDED__A__EN_12208
watertightness / unshielded (a) en 12208
WINDOW_ACOUSTIC_PERFORMANCE_RW__DB__EN_ISO_717_1
window acoustic performance rw [db] en iso 717-1
WINDOW_HEAT_TRANSFER_COEFFICIENT_UW__W_M2K__EN_673
window heat transfer coefficient uw [w/m2k] en 673
WINDOW_INTERNAL_AREA
window internal area
WINDOW_OPENING_ANGLE
window opening angle
WINDOW_PERIMETER
window perimeter
WINDOW_WEIGHT
window weight
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions