??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bifold
Description
FP15EL30432S
Bill of material
FP15EL30432S
ORDERNO
FP15EL30432S
DESCRIPTION
description
Model Code Interface Valve, Operator 10bar max pilot, 690bar max valve pressure, 15 litres per min, Connections 14 body ported, Configuration 3 way, 2 position, O-ring Material Nitrile -30C to +130C, HydraulicGas Servic Hydraulic Service, Material Option Standard, Configuration Normally Closed. Alternative options are available through our Product Configurator. Please contact us for more information on this product range or to request a quote. We'd be happy to discuss your requirements and provide you with further details.
MAIN_CONNECTION_SIZE
main connection size
14 NPT
MAX_PRESSURE__BAR_
max pressure (bar)
690
NAME
name
FP15EL30432S
VALVE_TYPE
valve type
Low Pressure Pilot
WEIGHT__KG_
weight (kg)
3.17
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions