??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Fuse Furniture
Description
Four Us Solo®
Bill of material
Four Us Solo®
ORDERNO
Four Us Solo®
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E2020200
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Movable
AUTHOR
author
Diane Butterworth Ltd
BACKFABRIC
backfabric
BARCODE
barcode
n/a
CATEGORY
category
Pr_40_50_12_81:Sofas
CODEPERFORMANCE
codeperformance
n/a
COLOR
color
Defined by material specified
CONSTITUENTS
constituents
n/a
CONTACTFAXNUMBER
contactfaxnumber
01604 674673
CONTACTTELEPHONENUMBER
contacttelephonenumber
01604 674674
COST
cost
0
CUSHIONFABRIC
cushionfabric
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
FourUs Solo Bench
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
Years
EXPECTEDLIFE
expectedlife
5
EXTENSIONFABRIC
extensionfabric
FAMILY_NAME
family name
FEATURES
features
Right Hand Working Tablet, Power and Data Options on Request.
FINISH
finish
Leg RAL 7021 or Optional Wooden Legs
FIRERATING
firerating
n/a
FIRERATINGNOTE
fireratingnote
Fabric type will determine fire rating. Please complete 'FireRating' Parameter once selection has been made.
GRADE
grade
n/a
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcFurnishingElementType
IFCEXPORTTYPE
ifcexporttype
SEATING
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
KEYNOTE
keynote
Pr_40_50_12_81
LEGFINISH
legfinish
MAINCOLOR
maincolor
Defined by material specified
MANUFACTURER
manufacturer
Ocee Design
MANUFACTURERADDRESSUK
manufactureraddressuk
Design House, Caswell Road, Brackmills Industrial Estate, Northampton, NN4 7PW
MANUFACTURERNAME
manufacturername
Ocee Design
MANUFACTURERURL
manufacturerurl
http://www.oceedesign.com/
MASSUNIT
massunit
1
MATERIAL
material
Black Powder Coated Legs, Upholstered CMHR Foam.
MODEL
model
FUSOLO
MODELNUMBER
modelnumber
FUSOLO
MODELREFERENCE
modelreference
FourUs Solo Bench
NAME
name
Four Us Solo®
NBSDESCRIPTION
nbsdescription
Seating
NBSOFFICEMASTERTAG
nbsofficemastertag
n/a
NBSREFERENCE
nbsreference
45-35-72/352
NBSTYPEID
nbstypeid
n/a
NOMINALHEIGHT
nominalheight
1250
NOMINALLENGTH
nominallength
750
NOMINALWIDTH
nominalwidth
1100
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
PRODUCTINFORMATION
productinformation
http://www.oceedesign.com/product/reception-soft-seating-fourus-solo
REPLACEMENTCOST
replacementcost
0.00
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
SEATFABRIC
seatfabric
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Rectangle
SHARED
shared
1
SIZE
size
W 1100 x D 750 x H 1250
STYLE
style
n/a
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
TYPE_COMMENTS
type comments
FourUs Solo Bench
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2015DESCRIPTION
uniclass2015description
Sofas
UNICLASS2015REFERENCE
uniclass2015reference
Pr_40_50_12_81
UNICLASS2015VERSION
uniclass2015version
Products v1.3
URL
url
http://www.oceedesign.com/
VERSION
version
1
WARRANTYDESCRIPTION
warrantydescription
Our product quality and reliability is exceptionally high enabling us to provide a minimum 5 year warranty for normal use on all our products
WARRANTYDURATIONLABOR
warrantydurationlabor
5
WARRANTYDURATIONPARTS
warrantydurationparts
5
WARRANTYDURATIONUNIT
warrantydurationunit
Years
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions