??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Fuse Furniture
Description
Four Real 74®
Bill of material
Four Real 74®
ORDERNO
Four Real 74®
VAR_AUTHOR
_author
Diane Butterworth
VAR_BIMSPEC_GUID
_bimspec_guid
0
VAR_CURRENT_REVISION
_current revision
1
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ACOUSTIC_PANEL
acoustic panel
0
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E2020200
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Movable
AUTHOR
author
Diane Butterworth
BARCODE
barcode
n/a
CATEGORY
category
Pr_40_50_21_58:Occasional tables
CLASSIFICATIONNAME
classificationname
Uniclass2015
CODEPERFORMANCE
codeperformance
n/a
COLOR
color
n/a
CONSTITUENTS
constituents
n/a
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEPTH
depth
1800
DESCRIPTION
description
FourReal 105 Folding Table with Angled Legs 1800mm x 600mm Rectangular Top with Standard Chrome Frame. 1050mm High
DESIGN_OPTION
design option
-1
DOCUMENTATIONCERTIFICATES
documentationcertificates
http://www.oceedesign.com/resources/
DOCUMENTATIONINSTALLATIONGUIDE
documentationinstallationguide
http://www.oceedesign.com/resources/
DOCUMENTATIONLITERATURE
documentationliterature
http://www.oceedesign.com/resources/
DOCUMENTATIONTECHNICAL
documentationtechnical
http://www.oceedesign.com/resources/
DURATIONUNIT
durationunit
Years
EXPECTEDLIFE
expectedlife
5
FAMILY_NAME
family name
FEATURES
features
Matching the FourSure and FourCast family, foldable by one person without the use of tools, table ready prepared for FourReal partitions
FINISH
finish
n/a
FIRERATING
firerating
0
GRADE
grade
LOMD4
HEIGHT
height
1050
HOST
host
0
INSTALLATIONDATE
installationdate
n/a
KEYNOTE
keynote
Pr_40_50_21_58
MANUFACTURER
manufacturer
Ocee Design
MANUFACTURERADDRESS
manufactureraddress
Design House, Caswell Road, Brackmills Industrial Estate, Northampton, NN4 7PW
MANUFACTURERTELEPHONE
manufacturertelephone
+44 (0) 1604 674674
MASSUNIT
massunit
1
MATERIAL
material
32mm diameter steel tube legs, 18mm MFC table tops, powder coated frames in a range of colours.
MODEL
model
FR105/18/6
MODELNUMBER
modelnumber
FR105/18/6
MODELREFERENCE
modelreference
Table
MTRL_ACOUSTICPANEL
mtrl_acousticpanel
MTRL_LEGFINISH
mtrl_legfinish
MTRL_PANELFINISH
mtrl_panelfinish
MTRL_TOPFINISH
mtrl_topfinish
NAME
name
Four Real 74®
NBSDESCRIPTION
nbsdescription
n/a
NBSNOTE
nbsnote
n/a
NBSOBJECTNAME
nbsobjectname
FourReal 105 Folding Table with Angled Legs 1800mm x 600mm Rectangular Top with Standard Chrome Frame. 1050mm High
NBSREFERENCE
nbsreference
Pr_40_50_21_58
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
PARTITION
partition
0
PARTITION_TYPE
partition type
PRODUCTINFORMATION
productinformation
http://www.oceedesign.com/tables/p/108/desc/fourreal/
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
1
ROOM_CALCULATION_POINT
room calculation point
0
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Rectangular
SHARED
shared
1
SIZE
size
W 600 x D 1800 x H 1050
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
Min 95% recyclable
TAGNUMBER
tagnumber
n/a
TYPE_COMMENTS
type comments
FourReal 105 Folding Table with Angled Legs 1800mm x 600mm Rectangular Top with Standard Chrome Frame. 1050mm High
TYPE_IMAGE
type image
TYPE_NAME
type name
TYPENAME
typename
FourReal 105 Folding Table with Angled Legs 1800mm x 600mm Rectangular Top with Standard Chrome Frame. 1050mm High
URL
url
http://www.oceedesign.com/
WARRANTYDESCRIPTION
warrantydescription
5 year labour and part warranty
WARRANTYDURATIONLABOR
warrantydurationlabor
5
WARRANTYDURATIONPARTS
warrantydurationparts
5
WARRANTYDURATIONUNIT
warrantydurationunit
Years
WARRANTYSTARTDATE
warrantystartdate
n/a
WIDTH
width
600
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions