??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Fuse Furniture
Description
Four Mat®
Bill of material
Four Mat®
ORDERNO
Four Mat®
VAR_AUTHOR
_author
Diane Butterworth
VAR_BIMSPEC_GUID
_bimspec_guid
0
VAR_CURRENT_REVISION
_current revision
1
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E2020200
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Movable
AUTHOR
author
Diane Butterworth
BARCODE
barcode
n/a
CATEGORY
category
Pr_40_50_21:Desks, tables and worktops
CLASSIFICATIONNAME
classificationname
Uniclass2015
CODEPERFORMANCE
codeperformance
n/a
COLOR
color
n/a
CONSTITUENTS
constituents
n/a
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEPTH
depth
1200
DESCRIPTION
description
1200 Diameter Conference Table
DESIGN_OPTION
design option
-1
DOCUMENTATIONCERTIFICATES
documentationcertificates
http://www.oceedesign.com/resources/
DOCUMENTATIONINSTALLATIONGUIDE
documentationinstallationguide
http://www.oceedesign.com/resources/
DOCUMENTATIONLITERATURE
documentationliterature
http://www.oceedesign.com/resources/
DOCUMENTATIONTECHNICAL
documentationtechnical
http://www.oceedesign.com/resources/
DURATIONUNIT
durationunit
Years
EXPECTEDLIFE
expectedlife
5
FAMILY_NAME
family name
FEATURES
features
Elegant conference table with alluminium T-frame.
FINISH
finish
n/a
FIRERATING
firerating
0
GRADE
grade
LOMD4
HEIGHT
height
725
HOST
host
0
INSTALLATIONDATE
installationdate
n/a
KEYNOTE
keynote
Pr_40_50_21
MANUFACTURER
manufacturer
Ocee Design
MANUFACTURERADDRESS
manufactureraddress
Design House, Caswell Road, Brackmills Industrial Estate, Northampton, NN4 7PW
MANUFACTURERTELEPHONE
manufacturertelephone
+44 (0) 1604 674674
MASSUNIT
massunit
1
MATERIAL
material
MFC 18mm Top
MODEL
model
FMT1200D
MODELNUMBER
modelnumber
FMT1200D
MODELREFERENCE
modelreference
Table
MTRL_TOPFINISH
mtrl_topfinish
NAME
name
Four Mat®
NBSDESCRIPTION
nbsdescription
n/a
NBSNOTE
nbsnote
n/a
NBSOBJECTNAME
nbsobjectname
1200 Diameter Conference Table
NBSREFERENCE
nbsreference
Pr_40_50_21
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
PRODUCTINFORMATION
productinformation
http://www.oceedesign.com/tables/p/106/desc/fourmat/
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
1
ROOM_CALCULATION_POINT
room calculation point
0
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Circular
SHARED
shared
1
SIZE
size
W 1200 x D 1200 x H 725
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
Min 95% recyclable
TAGNUMBER
tagnumber
n/a
TYPE_COMMENTS
type comments
1200 Diameter Conference Table
TYPE_IMAGE
type image
TYPE_NAME
type name
TYPENAME
typename
1200 Diameter Conference Table
URL
url
http://www.oceedesign.com/
WARRANTYDESCRIPTION
warrantydescription
5 year labour and part warranty
WARRANTYDURATIONLABOR
warrantydurationlabor
5
WARRANTYDURATIONPARTS
warrantydurationparts
5
WARRANTYDURATIONUNIT
warrantydurationunit
Years
WARRANTYSTARTDATE
warrantystartdate
n/a
WIDTH
width
1200
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions