??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Formed jaws with V-block - -
Bill of material
270921
BEST
Order No.
270921
WS
Material
Edelstahl
M
thread
M2 mm
B
width
15 mm
B1
width
8.5 mm
H
Height
6,3 mm
H1
Distance
3,5 mm
H2
Distance
3,3 mm
L
Length
3 mm
L1
Length
4 mm
LUMFANG
Scope of delivery
One setz with one flat and one V-block jaw
BESCH
Description
Includes vertical and horizontal V-block
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions