??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Coburn Sliding Systems
Description
Foldaside 310
Bill of material
88QS5PG2S
ORDERNO
88QS5PG2S
CLOSURE_TYPE
closure type
Folding
DOOR_MATERIAL
door material
Timber
FITTING_POSITION
fitting position
Top Hung
HEIGHT
height
3600mm
THICKNESS
thickness
44mm - 57mm
WEIGHT
weight
55
WIDTH
width
900mm
NAME
name
88QS5PG2S
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions