??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pledge Office Chairs
Description
FN-58
Bill of material
FN-58
ORDERNO
FN-58
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Moveable
AUTHOR
author
Pledge Office Chairs Ltd
BACKANDSIDESCREENUPHOLSTERYMATERIAL
backandsidescreenupholsterymaterial
BARCODE
barcode
n/a
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
n/a
CHAIRUPHOLSTERYMATERIAL
chairupholsterymaterial
CODEPERFORMANCE
codeperformance
n/a
COLOR
color
Available in a variety of fabrics and finishes, please contact 01525376181 or sales@pledgechairs.co.uk for details
CONSTITUENTS
constituents
n/a
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Eight Seat U-Shaped Unit, Tubular Steel Legs, Satin Silver Finish
DESIGN_OPTION
design option
-1
DISPLAYBACKANDSIDESCREEN
displaybackandsidescreen
0
DURATIONUNIT
durationunit
year
EXPECTEDLIFE
expectedlife
5 - 10
FABRICFIRERATING
fabricfirerating
Dependant on fabric chosen
FABRICOPTIONS
fabricoptions
A wide selection of fabrics are available, please contact 01525376181 or sales@pledgechairs.co.uk for details
FAMILY_NAME
family name
FEATURES
features
Eight Seat U-Shaped Unit, Tubular Steel Legs, Satin Silver Finish
FINISH
finish
Standard - Satin silver legs, other finishes available on request, please contact 01525376181 or sales@pledgechairs.co.uk for details
GRADE
grade
n/a
HIGHESTSEATINGHEIGHT
highestseatingheight
455.000
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcFurnishingElementType
IFCEXPORTTYPE
ifcexporttype
CHAIR
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
KEYNOTE
keynote
LEGFINISHOPTIONS
legfinishoptions
Different leg finishes available on request, please contact 01525376181 or sales@pledgechairs.co.uk for details
LOWESTSEATINGHEIGHT
lowestseatingheight
455.000
MAINCOLOR
maincolor
n/a
MANUFACTURER
manufacturer
Pledge Office Chairs Ltd, sales@pledgechairs.co.uk
MANUFACTURERNAME
manufacturername
Pledge Office Chairs Ltd
MANUFACTURERURL
manufacturerurl
http://pledgechairs.co.uk/
MASSUNIT
massunit
1
MATERIAL
material
Fabric, foam, wood and steel
MODEL
model
FN-58
MODELNUMBER
modelnumber
FN-58
MODELREFERENCE
modelreference
Fence eight seat u-shaped unit without back
NAME
name
FN-58
NBSCERTIFICATION
nbscertification
n/a
NBSDESCRIPTION
nbsdescription
Office Chairs
NBSNOTE
nbsnote
n/a
NBSOFFICEMASTERTAG
nbsofficemastertag
n/a
NBSREFERENCE
nbsreference
45-35-20/330
NBSTYPEID
nbstypeid
n/a
NOMINALDEPTH
nominaldepth
3020
NOMINALHEIGHT
nominalheight
810.000
NOMINALLENGTH
nominallength
0
NOMINALWIDTH
nominalwidth
2250
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
POWERANDDATAOPTIONS
poweranddataoptions
Available on request, please contact 01525376181 or sales@pledgechairs.co.uk for details
PRODUCTINFORMATION
productinformation
http://pledgechairs.co.uk/productpage.php/?range=FENCE&model=FN-58
REINFORCEMENTOPTIONS
reinforcementoptions
None
REPLACEMENTCOST
replacementcost
Please refer to current price list, contact 01525376181 or sales@pledgechairs.co.uk for details
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SEATFRAMEFINISH
seatframefinish
SEATINGHEIGHT
seatingheight
455.000
SEATPLATFORM
seatplatform
Sprung
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
n/a
SHARED
shared
0
SIZE
size
2250 x 810 x 3020 mm
STRENGTHANDSTABILITY
strengthandstability
Level 2
STYLE
style
Soft & Breakout
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
ISO14001/FISP/FSC
TAGNUMBER
tagnumber
n/a
TWOTONEUPHOLSTERYOPTION
twotoneupholsteryoption
Two tone upholstery available on request, please contact 01525376181 or sales@pledgechairs.co.uk for details
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNDERSIDEMATERIAL
undersidematerial
Linen
UNICLASS2
uniclass2
Pr_40_50_12
URL
url
http://pledgechairs.co.uk/productrangepage.php/?range=Fence&type=SoftBreakout&company=Edge%20Design
VERSION
version
1
WARRANTYDESCRIPTION
warrantydescription
Fair wear and tear
WARRANTYDURATIONLABOR
warrantydurationlabor
5
WARRANTYDURATIONPARTS
warrantydurationparts
5
WARRANTYDURATIONUNIT
warrantydurationunit
year
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
5
WARRANTYGUARANTORPARTS
warrantyguarantorparts
5
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions