??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rozum Robotics
Description
fmi852001
Bill of material
ZF3CIKLL5
ORDERNO
ZF3CIKLL5
DIAMETER
diameter
75 mm
LENGTH
length
32 mm
PEAK_TORQUE
peak torque
2600 mNm
POWER
power
405 W
RATED_SPEED
rated speed
4300 RPM
RATED_TORQUE
rated torque
900 mNm
RMS_CURRENT
rms current
9 A
SUPPLY_VOLTAGE
supply voltage
48 V
WEIGHT
weight
455 g
NAME
name
ZF3CIKLL5
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions