??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rozum Robotics
Description
fmi601201
Bill of material
6RUZZLD89
ORDERNO
6RUZZLD89
DIAMETER
diameter
51 mm
LENGTH
length
22 mm
PEAK_TORQUE
peak torque
700 mNm
POWER
power
166 W
RATED_SPEED
rated speed
5300 RPM
RATED_TORQUE
rated torque
300 mNm
RMS_CURRENT
rms current
4.2 A
SUPPLY_VOLTAGE
supply voltage
48 V
WEIGHT
weight
148 g
NAME
name
6RUZZLD89
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions