??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rozum Robotics
Description
fmi501201
Bill of material
5UPIA2C45
ORDERNO
5UPIA2C45
DIAMETER
diameter
41 mm
LENGTH
length
21,5 mm
PEAK_TORQUE
peak torque
500 mNm
POWER
power
130 W
RATED_SPEED
rated speed
6000 RPM
RATED_TORQUE
rated torque
200 mNm
RMS_CURRENT
rms current
2.7 A
SUPPLY_VOLTAGE
supply voltage
48 V
WEIGHT
weight
91g
NAME
name
5UPIA2C45
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions