??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Valsir
Description
Flush system block s120 electronic
Bill of material
flush_system_block_s120_electronic_tropeas_block_s120_electronic
VARIANTNAME
TropeaS-Block-S120-Electronic
DATEOFPUBLISHING
Date of publishing
2015-10-05
DESIGNCOUNTRY
Design country
Italy
EDITIONNUMBER
Edition number
1.000
MANUFACTURERCOUNTRY
Manufacturer country
Italy
MANUFACTURERNAME
Manufacturer name
Valsir
NOMINALHEIGHT
Nominal height
0.000
NOMINALWIDTH
Nominal width
0.000
PRODUCTSKU
Product SKU
TROPEA-S
PRODUCTFAMILY
Product family
In-Wall Flush Cisterns
PRODUCTGROUP
Product group
TROPEA S
REGIONAFRICA
Region Africa
All
REGIONANTARCTICA
Region Antarctica
All
REGIONASIA
Region Asia
All
REGIONEUROPE
Region Europe
All
REGIONMIDDLEEAST
Region Middle East
All
REGIONNORTHAMERICA
Region North America
All
REGIONOCEANIA
Region Oceania
All
REGIONSOUTHAMERICA
Region South America
All
WEIGHTNETKG
Weight Net (Kg)
0.000
BIMOBJECTCATEGORY
BIMobject category
WC cisterns
IFCCLASSIFICATION
IFC Classification
Sanitary Terminal
NBSREFERENCECODE
NBS Reference Code
35-93-90
NBSREFERENCEDESCRIPTION
NBS Reference Description
Wc Cisterns
UNSPSCCODE
UNSPSC Code
3018.000
UNICLASS14CODE
Uniclass 1.4 Code
L72164
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
WC cisterns
UNICLASS20CODE
Uniclass 2.0 Code
PR-35-93-90
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Wc Cisterns
MATERIALMAIN
Material main
Polypropylene
MATERIALSECONDARY
Material secondary
Mineral
WASTEPIPEHEIGHTINPUT
Waste Pipe Height Input
230.000 mm
WASTEPIPEHEIGHT
Waste Pipe Height
230.000 mm
HOSTDISTANCEINPUT
Host Distance Input
40.000 mm
HOSTDISTANCE
Host Distance
40.000 mm
WASTEPIPEANGLEINPUT
Waste Pipe Angle Input
0.000
WASTEPIPEANGLE
Waste Pipe Angle
0.000
WASTEPIPELENGTHINPUT
Waste Pipe Length Input
400.000 mm
WASTEPIPELENGTH
Waste Pipe Length
400.000 mm
FRAMELEGEXTENSIONINPUT
Frame Leg Extension Input
0.000 mm
FRAMELEGEXSTENSION
Frame Leg exstension
0.000 mm
ACTIVATIONTYPE
Activation Type
Electronic
ARTICLENO
Article No.
VS0858229
FLUSHVOLUME
Flush Volume
6/3 L, 4.5/3 L, 4/2 L
PRODUCTGUID
Product Guid
5412f08f-1b12-4bf6-892b-2345ec7a8abf
PRODUCTCERTIFICATION
Product certification
http://www.valsir.it/en/omologazioni/download/pagina-download-omologazioni
TECHNICALDESCRIPTION
Technical description
http://www.valsir.it/en/manuali-tecnici/download/form-richiesta-download
INSTALLATION
Installation
Dry walls, stud frame walls
MODELDESCRIPTION
Model Description
Tropea S Flush Cistern BLOCK S120 Electronic
STANDARDS
Standards
EN 14055, CE Mark
URL
www.valsir.it/en/tropeaS
WCTYPE
WC Type
Wall-hung pans
FRONTPUSHPLATE
Front Push Plate
1.000
THREADEDRODSDISTANCE180MM
Threaded Rods Distance 180 mm
1.000
THREADEDRODSDISTANCE230MM
Threaded Rods Distance 230 mm
0.000
INSTALLATIONINSTRUCTIONS
Installation instructions
http://www.valsir.it/en/manuali-tecnici/download/form-richiesta-download
YOUTUBECLIP
Youtube clip
https://www.youtube.com/user/progettivalsir/playlists
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions