??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Я согласен, что мои данные могут быть переданы потенциальным создателям каталога
Выбор CAD модели
Доступные продукты: 20
HELP_VARIABLE
Company
AutomationDirect
Description
Floor-Mount & Freestanding Enclosures
Bill of material
WRD603624FS4
ORDERNO
BRAND
brand
COLOR
color
COVER_TYPE
cover type
DUAL_ACCESS
dual access
No
ENCLOSURE_DEPTH
enclosure depth
ENCLOSURE_HEIGHT
enclosure height
ENCLOSURE_WIDTH
enclosure width
FINISH
finish
HINGE_TYPE
hinge type
ITEM
item
Enclosure
KEYLOCKING
keylocking
KNOCKOUTS
knockouts
No
LATCH_TYPE
latch type
MATERIAL
material
MOUNTING
mounting
NEMA_RATING
nema rating
NOMINAL_ENCLOSURE_DIMENSIONS
nominal enclosure dimensions
NUMBER_OF_HINGES_PER_DOOR
number of hinges per door
PADLOCKABLE
padlockable
SLOPE_TOP
slope top
No
SUBPANEL
subpanel
NAME
name
INTEGRAL_MOUNTING_FEET
integral mounting feet
INTEGRAL_MOUNTING_FLANGE
integral mounting flange
IP_RATING
ip rating
Preview - Generation
Предпросмотр
Форматы
Файлы
3D
2D

Embedded user actions